JAJSFT1E August 2011 – April 2018 OPA170 , OPA2170 , OPA4170
PRODUCTION DATA.
| MIN | MAX | UNIT | |
|---|---|---|---|
| Supply voltage | 0 | 40 | V |
| Single supply voltage | 40 | V | |
| Signal input pin voltage | (V–) – 0.5 | (V+) + 0.5 | V |
| Signal input pin current | –10 | 10 | mA |
| Output short-circuit current(2) | Continuous | ||
| Operating ambient temperature, TA | –55 | 150 | °C |
| Junction temperature, TJ | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C |