JAJSEY8A March 2018 – January 2021 OPA197-Q1 , OPA2197-Q1 , OPA4197-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VCM = (V+) – 3 V | ±5 | ±250 | µV | ||
| TA = 0°C to 85°C | ±8 | ±350 | |||||
| TA = –40°C to +125°C | ±10 | ±400 | |||||
| (V+) – 3.5 V < VCM < (V+) – 1.5 V | See GUID-DC3B9EB2-DFBD-44BC-A4C0-57DC61AEE258.html#GUID-DC3B9EB2-DFBD-44BC-A4C0-57DC61AEE258 | ||||||
| VCM = (V+) – 1.5 V | ±10 | ±250 | |||||
| TA = 0°C to 85°C | ±25 | ±350 | |||||
| TA = –40°C to +125°C | ±50 | ±500 | |||||
| dVOS/dT | Input offset voltage drift | VCM = (V+) – 3 V | TA = –40°C to +125°C | ±0.5 | ±2.5 | µV/°C | |
| dVOS/dT | Input offset voltage drift | VCM = (V+) – 1.5 V | ±0.8 | ±4.5 | |||
| PSRR | Power-supply rejection ratio | TA = –40°C to +125°C | ±2 | µV/V | |||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±5 | ±20 | pA | |||
| TA = –40°C to +125°C | ±5 | nA | |||||
| IOS | Input offset current | ±2 | ±20 | pA | |||
| TA = –40°C to +125°C | ±2 | nA | |||||
| NOISE | |||||||
| En | Input voltage noise | (V–) – 0.1 V < VCM < (V+) – 3 V, f = 0.1 Hz to 10 Hz | 1.3 | µVPP | |||
| (V+) – 1.5 V < VCM < (V+) + 0.1 V, f = 0.1 Hz to 10 Hz | 4 | ||||||
| en | Input voltage noise density | (V–) – 0.1 V < VCM < (V+) – 3 V | f = 100 Hz | 10.5 | nV/√Hz | ||
| f = 1 kHz | 5.5 | ||||||
| (V+) – 1.5 V < VCM < (V+) + 0.1 V | f = 100 Hz | 32 | |||||
| f = 1 kHz | 12.5 | ||||||
| in | Input current noise density | f = 1 kHz | 1.5 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio |
(V–) – 0.1 V < VCM < (V+) – 3 V |
94 | 110 | dB | ||
| TA = –40°C to +125°C | 90 | 104 | |||||
| (V+) – 1.5 V < VCM < (V+) | 100 | 120 | |||||
| TA = –40°C to +125°C | 84 | 100 | |||||
| (V+) – 3 V < VCM < (V+) – 1.5 V | See GUID-E16D9280-6CA3-497D-B62C-845B5A5B5612.html#GUID-E16D9280-6CA3-497D-B62C-845B5A5B5612 | ||||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 100 || 1.6 | MΩ || pF | ||||
| ZIC | Common-mode | 1 || 6.4 | 1013Ω || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.6 V < VO < (V+) – 0.6 V, RL = 2 kΩ |
110 | 120 | dB | ||
| TA = –40°C to +125°C | 100 | 114 | |||||
|
(V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
110 | 126 | |||||
| TA = –40°C to +125°C | 110 | 120 | dB | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Unity gain bandwidth | 10 | MHz | ||||
| SR | Slew rate | G = 1, 5-V step | 20 | V/µs | |||
| ts | Settling time | To 0.01%, VS = ±3 V, G = 1, 5-V step | 1 | µs | |||
| tOR | Overload recovery time | VIN × G = VS | 200 | ns | |||
| Crosstalk | OPA4197-Q1 at dc | 150 | dB | ||||
| OPA4197-Q1, f = 100 kHz | 130 | dB | |||||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | Positive rail | No load | 5 | 15 | mV | |
| RL = 10 kΩ | 95 | 110 | |||||
| RL = 2 kΩ | 430 | 500 | |||||
| Negative rail | No load | 5 | 15 | ||||
| RL = 10 kΩ | 95 | 110 | |||||
| RL = 2 kΩ | 430 | 500 | |||||
| ISC | Short-circuit current | ±65 | mA | ||||
| CLOAD | Capacitive load drive | See GUID-E16D9280-6CA3-497D-B62C-845B5A5B5612.html#GUID-E16D9280-6CA3-497D-B62C-845B5A5B5612 | |||||
| ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A; see GUID-E16D9280-6CA3-497D-B62C-845B5A5B5612.html#SBOS516GRAPH1541 | 375 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 A | 1 | 1.2 | mA | ||
| TA = –40°C to +125°C | 1.5 | ||||||
| TEMPERATURE | |||||||
| Thermal protection | 140 | °C | |||||