SBOS700 December   2014 OPA2277-EP

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Load Cell Amplifier Schematic
  5. 5 Revision History
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
    5. 7.5 Typical Characteristics
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
        1. 9.2.2.1 Offset Voltage Adjustment
        2. 9.2.2.2 Input Protection
        3. 9.2.2.3 Input Bias Current Cancellation
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
      1. 11.2.1 Board Layout
      2. 11.2.2 Measurement Tips
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Ultra-Low Offset Voltage: 10 µV
  • High Open-Loop Gain: 134 dB
  • High Common-Mode Rejection: 140 dB
  • High Power Supply Rejection: 130 dB
  • Low Bias Current: 1-nA Maximum
  • Wide Supply Range: ±2 to ±18 V
  • Low Quiescent Current: 800 µA/Amplifier
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range (1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    (1)
(1) Additional temperature ranges available – contact factory

2 Applications

  • Transducer Amplifier
  • Bridge Amplifier
  • Temperature Measurements
  • Strain Gage Amplifier
  • Precision Integrator
  • Battery-Powered Instruments
  • Test Equipment

3 Description

The OPA2277 precision operational amplifier replaces the industry standard OP-177. It offers improved noise, wider output voltage swing, and is twice as fast with half the quiescent current. Features include ultra-low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection.

OPA2277 operates from ±2-V to ±18-V supplies with excellent performance. Unlike most operational amplifiers, which are specified at only one supply voltage, the OPA2277 is specified for real-world applications; a single limit applies over the ±5-V to ±15-V supply range. High performance is maintained as the amplifiers swing to their specified limit. Because the initial offset voltage (±20 μV max) is so low, user adjustment is usually not required.

OPA2277 is easy to use and free from phase inversion and overload problems found in some operational amplifiers. It is stable in unity gain and provides excellent dynamic behavior over a wide range of load conditions. OPA2277 features completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded. Dual versions are available in DIP-8, SO-8. OPA2277 is fully specified and operates from –55°C to 125°C.

Device Information(1)

ORDER NUMBER PACKAGE BODY SIZE (NOM)
OPA2277MDTEP SOIC (8) 3.91 mm × 4.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Load Cell Amplifier Schematic

load_cell_amp_sbos700.gif