JAJSS74 November 2023 OPA2994-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPAx994-Q1 has a single functional mode and is operational when the power-supply voltage is greater than or equal to 2.7 V (±1.35 V). The maximum power supply voltage for the OPAx994-Q1 is 24 V (±12 V).