JAJSFN7E November 2011 – June 2018 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA.
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VIO | Input offset voltage | 15 | 75 | μV | |||
| dVIO/dT | Input offset voltage drift | TA = –40°C to +125°C | 0.1 | 0.35 | μV/°C | ||
| PSRR | Power supply rejection ratio | VS = 4 V to 36 V,
VCM = VS / 2 |
0.1 | 0.5 | μV/V | ||
| TA = –40°C to +125°C,
VS = 4 V to 36 V, VCM = VS / 2 |
0.5 | μV/V | |||||
| Long-term stability | 4(1) | μV | |||||
| Channel separation, DC | 1 | μV/V | |||||
| INPUT BIAS CURRENT | |||||||
| IIB | Input bias current | OPA2180 | ±0.25 | ±1 | nA | ||
| OPA2180: TA = –40°C to +105°C | 18 | ±5 | nA | ||||
| OPA180, OPA4180 | ±0.25 | ±1.7 | nA | ||||
| OPA180, OPA4180: TA = –40°C to +125°C | 18 | ±6 | nA | ||||
| IIO | Input offset current | OPA2180 | ±0.5 | ±2 | nA | ||
| OPA2180: TA = –40°C to +105°C | 6 | ±2.5 | nA | ||||
| OPA180, OPA4180 | ±3.4 | nA | |||||
| OPA180, OPA4180: TA = –40°C to +125°C | 6 | ±3 | nA | ||||
| NOISE | |||||||
| Input voltage noise | ƒ = 0.1 Hz to 10 Hz | 0.25 | μVPP | ||||
| en | Input voltage noise density | ƒ = 1 kHz | 10 | nV/√Hz | |||
| in | Input current noise density | ƒ = 1 kHz | 10 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | V– | (V+) – 1.5 | V | |||
| CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.5 V | 104 | 114 | dB | ||
| TA = –40°C to +125°C,
(V–) + 0.5 V < VCM < (V+) – 1.5 V |
100 | 104 | dB | ||||
| INPUT IMPEDANCE | |||||||
| zid | Differential | 100 || 6 | MΩ || pF | ||||
| zic | Common-mode | 6 || 9.5 | 1012 Ω || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 500 mV < VO < (V+) – 500 mV
RL = 10 kΩ |
110 | 120 | dB | ||
| TA = –40°C to +125°C
(V–) + 500 mV < VO < (V+) – 500 mV, RL = 10 kΩ |
104 | 114 | dB | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 2 | MHz | ||||
| SR | Slew rate | G = 1 | 0.8 | V/μs | |||
| ts | Settling time | 0.1% | VS = ±18 V, G = 1, 10-V step | 22 | μs | ||
| 0.01% | VS = ±18 V, G = 1, 10-V step | 30 | μs | ||||
| tor | Overload recovery time | VIN × G = VS | 1 | μs | |||
| THD+N | Total harmonic distortion + noise | ƒ = 1 kHz, G = 1, VOUT = 1 VRMS | 0.0001% | ||||
| OUTPUT | |||||||
| Voltage output swing from rail | No load | 8 | 18 | mV | |||
| RL = 10 kΩ | 250 | 300 | mV | ||||
| TA = –40°C to +125°C
RL = 10 kΩ |
325 | 360 | mV | ||||
| IOS | Short-circuit current | ±18 | mA | ||||
| ro | Output resistance (open loop) | ƒ = 2 MHz, IO = 0 mA | 120 | Ω | |||
| CLOAD | Capacitive load drive | 1 | nF | ||||
| POWER SUPPLY | |||||||
| VS | Operating voltage range | ±2 (or 4) | ±18 (or 36) | V | |||
| IQ | Quiescent current (per amplifier) | 450 | 525 | μA | |||
| TA = –40°C to +125°C
IO = 0 mA |
600 | μA | |||||
| TEMPERATURE | |||||||
| Specified range | –40 | 105 | °C | ||||
| Operating range | –40 | 105 | °C | ||||