JAJSMR9A November 2021 – April 2022 OPA4H014-SEP
PRODUCTION DATA
The OPA4H014-SEP low-power, JFET-input operational amplifier features superior drift performance and low input bias current. Additional features include capacitive load stability, an output current limit, phase-reversal protection, and thermal protection. The rail-to-rail output swing and input range that includes V– allows for the low-noise characteristics of JFET amplifiers while also interfacing to modern, single-supply, precision ADCs and DACs.
Section 7.2 shows the simplified diagram of the OPA4H014-SEP.