SBOS100B July   1999  – January 2016 OPA551 , OPA552
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
    5. 6.5 Electrical Characteristics: VS = ±30 V
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Current Limit
      2. 7.3.2 Input Protection
      3. 7.3.3 Thermal Protection
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Capacitive Loads
        2. 8.2.2.2 Increasing Output Current
        3. 8.2.2.3 Using the OPA552 in Low Gains
        4. 8.2.2.4 Offset Voltage Error Calculation
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
    1. 9.1 Power Supplies
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation
    4. 10.4 Safe Operating Area
    5. 10.5 Heat Sinking
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Links
      2. 11.2.2 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

10 Layout

10.1 Layout Guidelines

The circuit board must have as much ground plane area as possible. Power supply and output traces must be sized to handle the required current. Keep input and output terminals separated as much as possible.

10.2 Layout Example

OPA551 OPA552 layout_opa551_bos100.gif Figure 34. Layout Example (OPA551)

10.3 Power Dissipation

Internal power dissipation of these operational amplifiers can be quite large. Many of the specifications for the OPA55x are for a specified junction temperature. If the device is not subjected to internal self-heating, the junction temperature is the same as the ambient. However, in practical applications, the device self-heats and the junction temperature becomes significantly higher than ambient. After junction temperature has been established, performance parameters that vary with junction temperature can be determined from the performance curves. The following calculation can be performed to establish junction temperature as a function of ambient temperature and the conditions of the application.

Consider the OPA551 in a circuit configuration where the load is 600 Ω and the output voltage is 15 V. The supplies are at ±30 V and the ambient temperature (TA) is 40°C. The θJA for the 8-pin PDIP package is 100°C/W.

First, the internal heating of the operational amplifier is in Equation 4:

Equation 4. PD(internal) = IQ × VS = 7.2 mA × 60 V = 432 mW

The output current (IO) can be calculated in Equation 5:

Equation 5. IO = VOUT/RL = 15 V/600 Ω = 25 mA

The power being dissipated (PD) in the output transistor of the amplifier can be calculated in Equation 6 and Equation 7:

Equation 6. PD(output stage) = IO× (VS –– VO) = 25 mA × (30 – 15) = 375 mW
Equation 7. PD(total) = PD(internal) + PD(output stage) = 432 mW + 375 mW = 807 mW

The resulting junction temperature can be calculated in Equation 8 and Equation 9:

Equation 8. TJ = TA + PD θJA
Equation 9. TJ = 40°C + 807 mW × 100°C/W = 120.7°C

where

  • TJ = junction temperature (°C)
  • TA = ambient temperature (°C)
  • θJA = junction-to-air thermal resistance (°C/W)

For the DDPAK/TO-263 package, the θJA is 65°C/W with no heat sinking, resulting in a junction temperature of 92.5°C.

To estimate the margin of safety in a complete design (including heatsink), increase the ambient temperature until the thermal protection is activated. Use worst-case load and signal conditions. For good reliability, the thermal protection must trigger more than 35°C above the maximum expected ambient condition of a given application. This limit ensures a maximum junction temperature of 125°C at the maximum expected ambient condition.

If the OPA551 or OPA552 is to be used in an application requiring more than 0.5-W continuous power dissipation, TI recommends that the DDPAK/TO-263 package option be used. The DDPAK/TO-263 has superior thermal dissipation characteristics and is more easily adapted to a heatsink.

Operation from a single power supply (or unbalanced power supplies) can produce even larger power dissipation because a larger voltage can be impressed across the conducting output transistor. Consult SBOA022 for further information on how to calculate or measure power dissipation.

Power dissipation can be minimized by using the lowest possible supply voltage. For example, with a 200-mA load, the output swings to within 3.5 V of the power-supply rails. Set the power supplies to no more than 3.5 V above the maximum output voltage swing required by the application to minimize the power dissipation.

10.4 Safe Operating Area

The Safe Operating Area (SOA) curves Figure 35, Figure 36, and Figure 37 show the permissible range of voltage and current. These curves shown represent devices soldered to a circuit board with no heatsink. The safe output current decreases as the voltage across the output transistor (VS – VO) increases. For further insight on SOA, consult AB-039.

Output short circuits are a very demanding case for SOA. A short-circuit to ground forces the full power-supply voltage (V+ or V–) across the conducting transistor and produces a typical output current of 380 mA. With ±30-V power supplies, this configuration creates an internal dissipation of 11.4 W. This dissipation far exceeds the maximum rating and is not recommended. If operation in this region is unavoidable, use the DDPAK/TO-263 package with a heatsink.

OPA551 OPA552 dip_8_safe_operating_area_sbos100.gif Figure 35. PDIP-8 Safe Operating Area
OPA551 OPA552 SO_8_safe_operating_area_sbos100.gif Figure 36. SOIC-8 Safe Operating Area
OPA551 OPA552 DDPAK_7_safe_operating_area_sbos100.gif Figure 37. DDPAK-7/TO-263 Safe Operating Area

10.5 Heat Sinking

Power dissipated in the OPA551 or OPA552 causes the junction temperature to rise. For reliable operation, limit the junction temperature to 125°C. Many applications require a heatsink to assure that the maximum operating junction temperature is not exceeded. The heatsink required depends on the power dissipated and on ambient conditions.

For heatsinking purposes, the tab of the DDPAK/TO-263 is typically soldered directly to the PCB copper area. Increasing the copper area improves heat dissipation. Figure 38 shows typical thermal resistance from junction-to-ambient as a function of copper area.

Depending on conditions, additional heatsinking may be required. Aavid Thermal Products Inc. manufactures surface-mountable heatsinks designed specifically for use with DDPAK/TO-263 packages. Further information is available on the Aavid web site, www.aavid.com.

To estimate the margin of safety in a complete design (including heatsink), increase the ambient temperature until the thermal protection is activated. Use worst-case load and signal conditions. For good reliability, the thermal protection must trigger more than 25°C above the maximum expected ambient condition of your application. This level produces a junction temperature of 125°C at the maximum expected ambient condition.

OPA551 OPA552 DDPAK_thermal_resistance_vs_circuit_board_copper_graph_sbos100.gif Figure 38. Thermal Resistance vs Circuit Board Copper Area
OPA551 OPA552 DDPAK_thermal_resistance_vs_circuit_board_copper_area_sbos100.gif Figure 39. OPA551, OPA552 Surface-Mount Package Circuit Board Copper Area