JAJSKI4 February 2021 OPA858-Q1
PRODUCTION DATA
In addition to wide bandwidth, the OPA858-Q1 features a high slew rate of 2000 V/µs. The slew rate is a critical parameter in high-speed pulse applications with narrow sub-10-ns pulses, such as optical time-domain reflectometry (OTDR) and LIDAR. The high slew rate of the OPA858-Q1 implies that the device accurately reproduces a 2-V, sub-ns pulse edge, as seen in Figure 6-20. The wide bandwidth and slew rate of the OPA858-Q1 make it an excellent amplifier for high-speed signal-chain front ends.
Figure 8-7 shows the open-loop output impedance of the OPA858-Q1 as a function of frequency. To achieve high slew rates and low output impedance across frequency, the output swing of the OPA858-Q1 is limited to approximately 3 V. The OPA858-Q1 is typically used in conjunction with high-speed pipeline ADCs and flash ADCs that have limited input ranges. Therefore, the OPA858-Q1 output swing range coupled with the class-leading voltage noise specification for a CMOS amplifier maximizes the overall dynamic range of the signal chain.