JAJS199E April 2003 – July 2019 PCM1753 , PCM1754 , PCM1755
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Resolution | 24 | Bits | |||||
| DATA FORMAT | |||||||
| fS | Sampling frequency | 5 | 200 | kHz | |||
| System clock frequency | 128 fS
192 fS 256 fS 384 fS 512 fS 768 fS 1152 fS |
kHz | |||||
| DIGITAL INPUT/OUTPUT | |||||||
| Logic family | TTL compatible | ||||||
| VIH | Input logic level, high | 2 | VDC | ||||
| VIL | Input logic level, low | 0.8 | VDC | ||||
| IIH | Input logic current, high (SCK, BCK, DATA, and LRCK pins) | VIN = VCC | 10 | µA | |||
| IIL | Input logic current, low (SCK, BCK, DATA, and LRCK pins) | VIN = 0 V | -10 | µA | |||
| IIH | Input logic current, high (TEST, DEMP, MUTE, and FMT pins) | VIN = VCC | 65 | 100 | µA | ||
| IIL | Input logic current, low (TEST, DEMP, MUTE, and FMT pins) | VIN = 0 V | -10 | µA | |||
| VOH | Output logic level, high (ZEROA pin) | IOH = –1 mA | 2.4 | VDC | |||
| VOL | Output logic level, low (ZEROA pin) | IOL = 1 mA | 0.4 | VDC | |||
| DYNAMIC PERFORMANCE(1)(2) | |||||||
| THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0% | 0.01% | ||||
| fS = 96 kHz | 0% | ||||||
| fS = 192 kHz | 0% | ||||||
| THD+N at VOUT = -60 dB | fS = 44.1 kHz | 0.65% | |||||
| fS = 96 kHz | 0.80% | ||||||
| fS = 192 kHz | 0.95% | ||||||
| Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 100 | 106 | dB | |||
| A-weighted, fS = 96 kHz | 104 | ||||||
| A-weighted, fS = 192 kHz | 102 | ||||||
| Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 100 | 106 | dB | |||
| A-weighted, fS = 96 kHz | 104 | ||||||
| A-weighted, fS = 192 kHz | 102 | ||||||
| Channel separation | fS = 44.1 kHz | 97 | 103 | dB | |||
| fS = 96 kHz | 101 | ||||||
| fS = 192 kHz | 100 | ||||||
| Level linearity error | VOUT = -90 dB | ±0.5 | dB | ||||
| DC ACCURACY | |||||||
| Gain error | ±1 | ±6 | % of FSR | ||||
| Gain mismatch, channel-to-channel | ±1 | ±3 | % of FSR | ||||
| Bipolar zero error | VOUT = 0.5 VCC at BPZ | ±30 | ±60 | mV | |||
| ANALOG OUTPUT | |||||||
| Output voltage | Full scale (0 dB) | 80% of VCC | VPP | ||||
| Center voltage | 50% of VCC | VDC | |||||
| Load impedance | AC-coupled load | 5 | kΩ | ||||
| DIGITAL FILTER PERFORMANCE
FILTER CHARACTERISTICS (SHARP ROLLOFF) |
|||||||
| Pass band | ±0.04 dB | 0.454 fS | |||||
| Stop band | 0.546 fs | ||||||
| Pass-band ripple | ±0.04 | dB | |||||
| Stop-band attenuation | Stop band = 0.546 fS | –50 | dB | ||||
| ANALOG FILTER PERFORMANCE | |||||||
| Frequency response | At 20 kHz | –0.03 | dB | ||||
| At 44 kHz | –0.2 | ||||||
| POWER SUPPLY REQUIREMENTS(2) | |||||||
| ICC | Supply current | fS = 44.1 kHz | 16 | 21 | mA | ||
| fS = 96 kHz | 25 | ||||||
| fS = 192 kHz | 30 | ||||||
| Power dissipation | fS = 44.1 kHz | 80 | 105 | mW | |||
| fS = 96 kHz | 125 | ||||||
| fS = 192 kHz | 150 | ||||||
| TEMPERATURE | |||||||
| RθJA | Thermal Resistance | 16-pin DBQ | 104.1 | °C/W | |||