JAJS199E April   2003  – July 2019 PCM1753 , PCM1754 , PCM1755

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      機能ブロック図
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
    6. 7.6 System Clock Input Timing
    7. 7.7 Audio Interface Timing
    8. 7.8 Control Interface Timing Requirements
    9. 7.9 Typical Characteristics
      1. 7.9.1 Digital Filter (De-Emphasis Off)
      2. 7.9.2 Analog Dynamic Performance (Supply Voltage Characteristics)
      3. 7.9.3 Analog Dynamic Performance (Temperature Characteristics)
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 System Clock and Reset Functions
        1. 8.3.1.1 System Clock Input
        2. 8.3.1.2 Power-On Reset Functions
      2. 8.3.2 Audio Serial Interface
        1. 8.3.2.1 Audio Data Formats and Timing
      3. 8.3.3 Zero Flag (PCM1754)
      4. 8.3.4 Zero Flag (PCM1753)
      5. 8.3.5 Zero Flag Outputs
      6. 8.3.6 Analog Outputs
        1. 8.3.6.1 VCOM Output
    4. 8.4 Device Functional Modes
      1. 8.4.1 Hardware Control (PCM1754)
      2. 8.4.2 Oversampling Rate Control (PCM1754)
    5. 8.5 Programming
      1. 8.5.1 Software Control (PCM1753/55)
        1. 8.5.1.1 Register Write Operation
    6. 8.6 Register Maps
      1. 8.6.1 Mode Control Registers (PCM1753/55)
        1. 8.6.1.1 User-Programmable Mode Controls
        2. 8.6.1.2 Register Definitions
          1. 8.6.1.2.1  ATx[7:0]: Digital Attenuation Level Setting
          2. 8.6.1.2.2  MUTx: Soft Mute Control
          3. 8.6.1.2.3  OVER: Oversampling Rate Control
          4. 8.6.1.2.4  SRST: Reset
          5. 8.6.1.2.5  DACx: DAC Operation Control
          6. 8.6.1.2.6  DM12: Digital De-Emphasis Function Control
          7. 8.6.1.2.7  DMF[1:0]: Sampling Frequency Selection for the De-Emphasis Function
          8. 8.6.1.2.8  FMT[2:0]: Audio Interface Data Format
          9. 8.6.1.2.9  FLT: Digital Filter Rolloff Control
          10. 8.6.1.2.10 DREV: Output Phase Select
          11. 8.6.1.2.11 ZREV: Zero Flag Polarity Select
          12. 8.6.1.2.12 AZRO: Zero Flag Function Select
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Design Parameters
        2. 9.2.1.2 Power Supplies and Grounding
        3. 9.2.1.3 D/A Output Filter Circuits
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Total Harmonic Distortion + Noise
        2. 9.2.2.2 Dynamic Range
        3. 9.2.2.3 Idle Channel Signal-to-Noise Ratio (SNR)
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 関連資料
    2. 12.2 関連リンク
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Audio Serial Interface

The audio serial interface for the PCM175x devices consists of a 3-wire synchronous serial port. The interface includes LRCK (pin 3), BCK (pin 1), and DATA (pin 2). The BCK pin is the serial audio bit clock, and it is used to clock the serial data present on the DATA pin into the serial shift register of the audio interface. Serial data is clocked into the PCM175x on the rising edge of the BCK pin. The LRCK pin is the serial audio left and right word clock. This pin is used to latch serial data into the internal registers of the serial audio interface.

Both the LRCK and BCK pins should be synchronous to the system clock. Ideally, TI recommendeds that the LRCK and BCK pins be derived from the system clock input, SCK. The LRCK pin is operated at the sampling frequency, fS. The BCK pin can be operated at 32, 48, or 64 times the sampling frequency for standard (right-justified) format, and 32 times the sampling frequency of the BCK pin is limited to 16-bit right-justified format only. The BCK pin can be operated at 48 or 64 times the sampling frequency for the I2S and left-justified formats. 48 times the sampling frequency of BCK is limited to 192/384/768 fS SCKI.

Internal operation of the PCM175x devices is synchronized with the LRCK pin. Accordingly, internal operation is held when the sampling rate clock of the LRCK pin is changed or when the SCK pin and/or BCK pin is interrupted for a 3-bit clock cycle or longer. If th SCK, BCK, and LRCK pins are provided continuously after this held condition, the internal operation is re-synchronized automatically in a period of less than 3/fS. External resetting is not required.