SLES177B April   2006  – August 2015 PCM1808
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Hardware Control
      2. 7.3.2 System Clock
      3. 7.3.3 Synchronization With Digital Audio System
      4. 7.3.4 Power On
      5. 7.3.5 Serial Audio Data Interface
        1. 7.3.5.1 Interface Mode
          1. 7.3.5.1.1 Master Mode
          2. 7.3.5.1.2 Slave Mode
        2. 7.3.5.2 Data Format
        3. 7.3.5.3 Interface Timing
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fade-In and Fade-Out Functions
      2. 7.4.2 Clock-Halt Power-Down and Reset Function
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Control Pins
        2. 8.2.2.2 Master Clock
        3. 8.2.2.3 DSP or Audio Processor
        4. 8.2.2.4 Input Filters
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 VCC, VDD Pins
      2. 10.1.2 AGND, DGND Pins
      3. 10.1.3 VINL, VINR Pins
      4. 10.1.4 VREF Pin
      5. 10.1.5 DOUT Pin
      6. 10.1.6 System Clock
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

10 Layout

10.1 Layout Guidelines

10.1.1 VCC, VDD Pins

Bypass the digital and analog power supply lines to the PCM1808 device to the corresponding ground pins with both 0.1-μF ceramic and 10-μF electrolytic capacitors as close to the pins as possible to maximize the dynamic performance of the ADC.

10.1.2 AGND, DGND Pins

To maximize the dynamic performance of the PCM1808 device, there are no internal connections to the analog and digital grounds. These grounds should have low impedance to avoid digital noise feedback into the analog ground. They should be connected directly to each other under the PCM1808 device package to reduce potential noise problems.

10.1.3 VINL, VINR Pins

VINL and VINR are single-ended inputs. These inputs have integrated antialias low-pass filters to remove the high-frequency noise outside the audio band. If the performance of these filters is not adequate for an application, the application requires appropriate external antialiasing filters. An appropriate choice would typically be a passive RC filter in the range of 100 Ω and 0.01 μF to 1 kΩ and 1000 pF.

10.1.4 VREF Pin

To ensure low source impedance of the ADC references, the recommended capacitors between VREF and AGND are 0.1-μF ceramic and 10-μF electrolytic. These capacitors should be located as close as possible to the VREF pin to reduce dynamic errors on the ADC references.

10.1.5 DOUT Pin

The DOUT pin has a large load-drive capability, but if the DOUT line is long, a recommended practice is to locate a buffer near the PCM1808 device and minimize load capacitance to minimize the digital-analog crosstalk and maximize the dynamic performance of the ADC.

10.1.6 System Clock

The quality of the system clock can influence dynamic performance, as the PCM1808 device operates based on a system clock. Therefore, it may be necessary to consider the system clock duty, jitter, and the time difference between system clock transition and BCK or LRCK transition in slave mode.

10.2 Layout Example

PCM1808 layout_SLES177.gif Figure 28. PCM1808 Layout Example