JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSV | GPIO1_DIR | RSV | GPIO0_DIR | ||||
| R/W-0b | R/W-000b | R/W-0b | R/W-000b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RSV | R/W | 0b | Reserved. Do not access. |
| 6-4 | GPIO1_DIR | R/W | 000b | Direction Control of GPIO1 When Configured as GPIO Function
000: Input (default) 001: Input with sticky bit 010: Input with toggle detection 011: Raw input (not deglictched) 100: Output 101: Open drain 110: Reserved 111: Reserved |
| 3 | RSV | R/W | 0b | Reserved. Do not access. |
| 2-0 | GPIO0_DIR | R/W | 000b | Direction Control of GPIO0 When Configured as GPIO Function
000: Input (default) 001: Input with sticky bit 010: Input with toggle detection 011: Raw input (not deglictched) 100: Output 101: Open drain 110: Reserved 111: Reserved |