SLAS859C May 2012 – May 2015 PCM5100A , PCM5100A-Q1 , PCM5101A , PCM5101A-Q1 , PCM5102A , PCM5102A-Q1
PRODUCTION DATA.
The table below lists quick access links. Categories include technical documents, support and community resources, tools and software, and quick access to sample or buy.
| PARTS | PRODUCT FOLDER | SAMPLE & BUY | TECHNICAL DOCUMENTS | TOOLS & SOFTWARE | SUPPORT & COMMUNITY |
|---|---|---|---|---|---|
| PCM5100A | Click here | Click here | Click here | Click here | Click here |
| PCM5101A | Click here | Click here | Click here | Click here | Click here |
| PCM5102A | Click here | Click here | Click here | Click here | Click here |
| PCM5100A-Q1 | Click here | Click here | Click here | Click here | Click here |
| PCM5101A-Q1 | Click here | Click here | Click here | Click here | Click here |
| PCM5102A-Q1 | Click here | Click here | Click here | Click here | Click here |
System Two Cascade, Audio Precision are trademarks of Audio Precision.
Directpath is a trademark of Texas Instruments, Inc.

This integrated circuit can be damaged by ESD. Texas Instruments recommends that all integrated circuits be handled with appropriate precautions. Failure to observe proper handling and installation procedures can cause damage.
ESD damage can range from subtle performance degradation to complete device failure. Precision integrated circuits may be more susceptible to damage because very small parametric changes could cause the device not to meet its published specifications.