JAJSSO5 December 2023 PCM5140-Q1
ADVANCE INFORMATION
This register is configuration register 4 for channel 5 (for the digital microphone PDM input only).
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH5_PCAL[7:0] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CH5_PCAL[7:0] | R/W | 0h | Channel 5 phase calibration with modulator clock resolution. 0d = No phase calibration 1d = Phase calibration delay is set to one cycle of the modulator clock 2d = Phase calibration delay is set to two cycles of the modulator clock 3d to 254d = Phase calibration delay as per configuration 255d = Phase calibration delay is set to 255 cycles of the modulator clock |