JAJSSO6 December 2023 PCM6140-Q1
ADVANCE INFORMATION
This register is the device status value register 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH1_STATUS | CH2_STATUS | CH3_STATUS | CH4_STATUS | CH5_STATUS | CH6_STATUS | CH7_STATUS | CH8_STATUS |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CH1_STATUS | R | 0h | ADC or PDM channel 1 power status. 0d = ADC or PDM channel is powered down 1d = ADC or PDM channel is powered up |
6 | CH2_STATUS | R | 0h | ADC or PDM channel 2 power status. 0d = ADC or PDM channel is powered down 1d = ADC or PDM channel is powered up |
5 | CH3_STATUS | R | 0h | ADC or PDM channel 3 power status. 0d = ADC or PDM channel is powered down 1d = ADC or PDM channel is powered up |
4 | CH4_STATUS | R | 0h | ADC or PDM channel 4 power status. 0d = ADC or PDM channel is powered down 1d = ADC or PDM channel is powered up |
3 | CH5_STATUS | R | 0h | PDM channel 5 power status. 0d = PDM channel is powered down 1d = PDM channel is powered up |
2 | CH6_STATUS | R | 0h | PDM channel 6 power status. 0d = PDM channel is powered down 1d = PDM channel is powered up |
1 | CH7_STATUS | R | 0h | PDM channel 7 power status. 0d = PDM channel is powered down 1d = PDM channel is powered up |
0 | CH8_STATUS | R | 0h | PDM channel 8 power status. 0d = PDM channel is powered down 1d = PDM channel is powered up |