JAJSPR4B April 2023 – September 2023 PGA855
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
VOS | Differential offset voltage (input referred) | G = 1 to 16 | ±70 | ±350 | µV | ||
G < 1 | ±70/G | ±350/G | |||||
Differential offset voltage drift (input referred) | G = 1 to 16, TA = –40°C to +125°C | ±0.3 | ±1.0 | µV/°C | |||
G < 1, TA = –40°C to +125°C | ±0.3/G | ±1.0/G | |||||
PSRR | Power-supply rejection ratio | ±4 V ≤ VS ≤ ±18 V, RTI | G = 0.125 | 102 | 108 | dB | |
G = 0.25 | 108 | 114 | dB | ||||
G = 0.5 | 114 | 120 | |||||
G = 1 | 120 | 126 | |||||
G = 2 | 120 | 126 | |||||
G = 4 | 120 | 132 | |||||
G = 8 | 120 | 136 | |||||
G = 16 | 120 | 140 | |||||
zid | Differential impedance | 100 || 1 | GΩ || pF | ||||
zic | Common-mode impedance | 100 || 7 | GΩ || pF | ||||
VI | Input voltage | VS = ±4 V to ±18 V, TA = –40°C to +125°C | (VS–) + 2.5 | (VS+) – 2.5 | V | ||
CMRR | Common-mode rejection ratio | At dc to 60 Hz, VICM = ± 10 V, TA = –40°C to +125°C, RTI |
G = 0.125 | 64 | 82 | dB | |
G = 0.25 | 70 | 88 | |||||
G = 0.5 | 76 | 94 | |||||
G = 1 | 82 | 100 | |||||
G = 2 | 88 | 106 | |||||
G = 4 | 94 | 112 | |||||
G = 8 | 100 | 118 | |||||
G = 16 | 106 | 124 | |||||
BIAS CURRENT | |||||||
IB | Input bias current | 0.5 | 1.8 | nA | |||
TA = –40°C to +125°C | 1 | ||||||
Input bias current drift | TA = –40°C to +125°C | 10 | pA/°C | ||||
IOS | Input offset current | 0.5 | 1 | nA | |||
TA = –40°C to +125°C | 1 | ||||||
Input offset current drift | TA = –40°C to +125°C | 10 | pA/°C | ||||
NOISE VOLTAGE | |||||||
eNI | Input-referred voltage noise density | f = 1 kHz | G = 16 | 7.8 | nV/√Hz | ||
G = 8 | 8.0 | ||||||
G = 4 | 8.6 | ||||||
G = 2 | 12.6 | ||||||
G = 1 | 21.6 | ||||||
G = 0.5 | 42 | ||||||
G = 0.25 | 84 | ||||||
G = 0.125 | 168 | ||||||
ENI | Input-referred voltage noise | fB = 0.1 Hz to 10 Hz | G = 16 | 0.26 | µVPP | ||
G = 8 | 0.27 | ||||||
G = 4 | 0.29 | ||||||
G = 2 | 0.44 | ||||||
G = 1 | 0.8 | ||||||
G = 0.5 | 1.6 | ||||||
G = 0.25 | 3.2 | ||||||
G = 0.125 | 6.4 | ||||||
iN | Input current noise density | f = 1 kHz | 0.3 | pA/√Hz | |||
IN | Input current noise | fB = 0.1 Hz to 10 Hz | 13 | pAPP | |||
GAIN | |||||||
Differential gain range | 0.125 | 16 | V/V | ||||
GE | Differential gain error | G = 0.25, 0.5, 2, 4 | ±0.02 | ±0.05 | % | ||
G = 1 | ±0.02 | ±0.03 | |||||
G = 0.125, 8, 16 | ±0.03 | ±0.07 | |||||
Differential gain drift | G = 1, TA = –40°C to +125°C | ±1 | ppm/°C | ||||
G = 0.125, 0.25, 0.5, 2, 4, 8, 16, TA = –40°C to +125°C | ±2 | ||||||
Differential gain nonlinearity | G = 0.125 to 16, VOUTDIFF = 10 V | 2 | 5 | ppm | |||
TA = –40°C to +125°C | 10 | ||||||
OUTPUT | |||||||
VOUT | Output voltage | No load | VSOUT = ±2.25 V | VLVSS + 0.1 | VLVDD – 0.1 | V | |
RL = 10 kΩ | VSOUT = ±2.25 V | VLVSS + 0.2 | VLVDD – 0.2 | ||||
VSOUT = ±18V | VLVSS + 0.4 | VLVDD – 0.4 | |||||
CL | Load capacitance | Stable operation for differential load | 50 | pF | |||
ISC | Short-circuit current | Continuous to VSOUT / 2 | ±45 | mA | |||
TA = –40°C to +125°C | ±20 | ±60 | |||||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth, –3 dB | G = 0.125 to 16 | 10 | MHz | |||
SR | Slew rate | G = 0.125 to 16, VOUTDIFF > 5 V | 35 | V/µs | |||
tS | Settling time | G = 0.125 to 16 VINDIFF = 10-V step or VOUTDIFF = 10-V step |
To 0.01% | 0.7 | µs | ||
To 0.0015% | 0.95 | ||||||
Gain switching time | 2 | µs | |||||
THD+N | Total harmonic distortion and Noise | Differential input, f = 10 kHz, VO = 10 VPP | –110 | dB | |||
Single-ended input, f = 10 kHz, VO = 10 VPP | –105 | ||||||
HD2 | Second-order harmonic distortion | Differential input, f = 10 kHz, VO = 10 VPP | –120 | dB | |||
Single-ended input, f = 10 kHz, VO = 10 VPP | –110 | ||||||
HD3 | Third-order harmonic distortion | Differential input, f = 10 kHz, VO = 10 VPP | –120 | dB | |||
Single-ended input, f = 10 kHz, VO = 10 VPP | –110 | ||||||
OUTPUT COMMON-MODE VOLTAGE (VOCM) CONTROL | |||||||
VOCM | Common-mode input voltage | VS = ±4 V | VLVSS + 1.5 | VLVDD – 1.5 | V | ||
VS = ±18 V | VLVSS + 2 | VLVDD – 2 | |||||
Small-signal bandwidth VOCM pin | VOCM = 100 mVPP | 16 | MHz | ||||
Large-signal bandwidth VOCM pin | VOCM = 0.6 VPP | 16 | MHz | ||||
DC output balance | VOCM fixed at mid-supply (VO = ±1 V) | 70 | dB | ||||
Input impedance VVOCM pin | 250 || 1 | kΩ || pF | |||||
VOCM offset from mid-supply | VOCM pin floating | ±1 | ±3.5 | mV | |||
VOCM offset voltage | VOCM = VICM, VO = 0 V | ±1 | ±3.5 | mV | |||
VOCM offset voltage drift | VOCM = VICM, VO = 0 V, TA = –40°C to +125°C | ±20 | ±40 | µV/°C | |||
INPUT STAGE POWER SUPPLY | |||||||
IQ_input | Input stage quiescent current VS+, VS– |
VIN = 0 V | 3 | 3.7 | mA | ||
TA = –40°C to +125°C | 4.5 | ||||||
OUTPUT STAGE POWER SUPPLY | |||||||
IQ_output | Output stage quiescent current VLVDD, VLVSS |
VIN = 0 V, VOCM fixed at mid-supply | 2.3 | 2.8 | mA | ||
TA = –40°C to 125°C | 3.5 | ||||||
DIGITAL LOGIC | |||||||
VIL | Digital input logic low | A0, A1, A2 pins, referred to DGND | VDGND | VDGND + 0.8 | V | ||
VIH | Digital input logic high | A0, A1, A2 pins, referred to DGND | VDGND + 1.8 | VS+ | V | ||
Digital input pin current | A0, A1, A2 pins | 1.5 | 3 | µA | |||
VDGND | DGND voltage | VS– | (VS+) – 4 | V | |||
DGND reference current | 4 | 10 | µA |