JAJSEW1D September 2003 – March 2018 REF1112
PRODUCTION DATA.
For applications requiring a stable voltage reference capable of sinking higher than 5 mA of current, a REF1112 combined with an OPA347 can sink up to 10 mA of current. This configuration is shown in Figure 16, and through appropriate selection of R1 and R2, can be used to provide a wide range of stable reference voltages.