JAJSDR2F September 2017 – June 2021 REF3425 , REF3430 , REF3433 , REF3440 , REF3450
PRODUCTION DATA
Typical 0.1-Hz to 10-Hz voltage noise can be seen in Figure 8-6 . Device noise increases with output voltage and operating temperature. Additional filtering can be used to improve output noise levels, although care must be taken to ensure the output impedance does not degrade ac performance. Peak-to-peak noise measurement setup is shown in Figure 8-6.
Figure 8-6 0.1-Hz to 10-Hz Noise
(VOUT)