SLAS834C November   2012  – December 2014 RF430FRL152H , RF430FRL153H , RF430FRL154H

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Comparison
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
    3. 4.3 Pin Multiplexing
    4. 4.4 Connections for Unused Pins
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Recommended Operating Conditions, Resonant Circuit
    5. 5.5  Active Mode Supply Current Into VDDB Excluding External Current
    6. 5.6  Low-Power Mode Supply Current (Into VDDB) Excluding External Current
    7. 5.7  Digital I/Os (P1, RST/NMI)
    8. 5.8  High-Frequency Oscillator (4 MHz), HFOSC
    9. 5.9  Low-Frequency Oscillator (256 kHz), LFOSC
    10. 5.10 Wake-Up From Low-Power Modes
    11. 5.11 Timer_A
    12. 5.12 eUSCI (SPI Master Mode) Recommended Operating Conditions
    13. 5.13 eUSCI (SPI Master Mode)
    14. 5.14 eUSCI (SPI Slave Mode)
    15. 5.15 eUSCI (I2C Mode)
    16. 5.16 FRAM
    17. 5.17 JTAG
    18. 5.18 RFPMM, Power Supply Switch
    19. 5.19 RFPMM, Bandgap Reference
    20. 5.20 RFPMM, Voltage Doubler
    21. 5.21 RFPMM, Voltage Supervision
    22. 5.22 SD14, Performance
    23. 5.23 SVSS Generator
    24. 5.24 Thermistor Bias Generator
    25. 5.25 Temperature Sensor
    26. 5.26 RF13M, Power Supply and Recommended Operating Conditions
    27. 5.27 RF13M, ISO/IEC 15693 ASK Demodulator
    28. 5.28 RF13M, ISO/IEC 15693 Compliant Load Modulator
  6. 6Detailed Description
    1. 6.1 CPU
    2. 6.2 Instruction Set
    3. 6.3 Operating Modes
    4. 6.4 Interrupt Vector Addresses
    5. 6.5 Memory
      1. 6.5.1 FRAM
      2. 6.5.2 SRAM
      3. 6.5.3 Application ROM
    6. 6.6 Peripherals
      1. 6.6.1  Digital I/O, (P1.x)
      2. 6.6.2  Versatile I/O Port P1
      3. 6.6.3  Oscillator and System Clock
      4. 6.6.4  Compact System Module (C-SYS_A)
      5. 6.6.5  Watchdog Timer (WDT_A)
      6. 6.6.6  Reset, NMI, SVMOUT System
      7. 6.6.7  Timer_A (Timer0_A3)
      8. 6.6.8  Enhanced Universal Serial Communication Interface (eUSCI_B0)
      9. 6.6.9  ISO/IEC 15693 Analog Front End (RF13M)
      10. 6.6.10 ISO/IEC 15693 Decoder/Encoder (RF13M)
      11. 6.6.11 CRC16 Module (CRC16)
      12. 6.6.12 14-Bit Sigma-Delta ADC (SD14)
      13. 6.6.13 Programmable Gain Amplifier (SD14)
      14. 6.6.14 Peripheral Register Map
    7. 6.7 Port Schematics
      1. 6.7.1 Port P1.0 Input/Output
      2. 6.7.2 Port P1.1 Input/Output
      3. 6.7.3 Port P1.2 Input/Output
      4. 6.7.4 Port P1.3 Input/Output
      5. 6.7.5 Port P1.4 Input/Output
      6. 6.7.6 Port P1.5 Input/Output
      7. 6.7.7 Port P1.6 Input/Output
      8. 6.7.8 Port P1.7 Input/Output
    8. 6.8 Device Descriptors (TLV)
  7. 7Applications, Implementation, and Layout
  8. 8Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
      2. 8.1.2 Device and Development Tool Nomenclature
    2. 8.2 Documentation Support
    3. 8.3 Related Links
    4. 8.4 Community Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  9. 9Mechanical Packaging and Orderable Information
    1. 9.1 Packaging Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Detailed Description

6.1 CPU

The MSP430 CPU has a 16-Bit RISC architecture that is highly transparent to the application. All operations, other than program-flow instructions, are performed as register operations in conjunction with seven addressing modes for source operand and four addressing modes for destination operand.

The CPU is integrated with 16 registers that provide reduced instruction execution time. The register-to-register operation execution time is one cycle of the CPU clock.

Four of the registers, R0 to R3, are dedicated as program counter, stack pointer, status register, and constant generator respectively. The remaining registers are general-purpose registers.

Peripherals are connected to the CPU using data, address, and control buses, and can be handled with all instructions.

6.2 Instruction Set

The instruction set consists of the original 51 instructions with three formats and seven address modes. Each instruction can operate on word and byte data.

6.3 Operating Modes

The device has one active mode and three software selectable low-power modes of operation. An interrupt event can wake up the device from any of the three low-power modes, service the request, and restore back to the low-power mode on return from the interrupt program.

NOTE

The software-selected low-power mode might not be reached if at least one module still requests a clock on MCLK, SMCLK, or ACLK. The CPU, however, remains off until an interrupt occurs.

The following operating modes can be configured by software:

  • Active mode AM
    • CPU is enabled
    • All clocks are active.
  • Low-power mode 0 (LPM0)
    • CPU is disabled
    • MCLK is disabled
    • SMCLK is active
    • ACLK is active
    • HFOSC is off, if not selected for SMCLK or ACLK
  • Low-power mode 3 (LPM3)
    • CPU is disabled
    • MCLK is disabled
    • SMCLK is disabled
    • ACLK is active
    • HFOSC is off, if not selected for ACLK
  • Low-power mode 4 (LPM4)
    • CPU is disabled
    • MCLK is disabled
    • SMCLK is disabled
    • ACLK is disabled
    • HFOSC is off, LFOSC is on

LPM1 is identical to LPM0, and LPM2 is identical to LPM3, because the SCG0 bit has no influence on HFOSC.

6.4 Interrupt Vector Addresses

The interrupt vectors and the power-up start address are located in the address range 0FFFFh to 0FFE0h. Address Range 0FFDFh to 0FFD0h is reserved for bootcode signatures. The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.

Table 6-1 Interrupt Sources, Flags, and Vectors

INTERRUPT SOURCE INTERRUPT FLAG SYSTEM INTERRUPT WORD ADDRESS PRIORITY

System Reset

Power-Up

External Reset

Watchdog

WDTIFG(1) Reset FFFEh 15, highest

System NMI

Vacant memory access

SVMIFG, VMAIFG(1) (Non)maskable 0FFFCh 14

User NMI

NMI

NMIIFG(1)(2) (Non)maskable 0FFFAh 13
TimerA0_A3 TA0CCR0 CCIFG0(3) Maskable 0FFF8h 12
TimerA0_A3 TA0CCR1 CCIFG1
TA0CCR2 CCIFG2
TA0CTL TAIFGTA0IV(1)(3)
Maskable 0FFF6h 11
Watchdog,
Interval Timer Mode
WDTIFG Maskable 0FFF4h 10
RF13M Module RF13MRXIFG, RF13MTXIFG, RF13MRXWMIFG, RF13MTXWMIFG, RF13MSLIFG, RF13MOUFLIFG, RF13MRXEIFG, RF13MIVx(1)(3) Maskable 0FFF2h 9
eUSCIB

(SPI mode)
UCB0RXIFG, UCB0TXIFG

(I2C mode)
UCB0ALIFG, UCB0NACKIFG, UCB0STTIFG, UCB0STPIFG, UCB0RXIFG3, UCB0TXIFG3, UCB0RXIFG2, UCB0TXIFG2, UCB0RXIFG1, UCB0TXIFG1, UCB0RXIFG0, UCB0TXIFG0, UCB0CNTIFG, UCB0CLTOIFG, UCB0BIT9IFG

(SD14IV)(1)(3)

Maskable 0FFF0h 8
Sigma Delta ADC SD14OVIFG, SD14IFG(1)(3) Maskable 0FFEEh 7
I/O Port P1 P1IFG.0 to P1IFG.7
(P1IV)(1)(3)
Maskable 0FFECh 6
RFPMM RFPMMIFGV2X, RFPMMIFGVH, RFPMMIFGVR, RFPMMIFGVB, RFPMMIFGVF, RFPMMIV Maskable 0FFEAh 5
Reserved Reserved(4) 0FFE8h 4
⋮ ⋮
0FFDCh 0
Signatures CRC Value 0FFDAh
CRC Length 0FFD8h
Loader Signature 1 0FFD6h
Loader Signature 0 0FFD4h
JTAG Signature 1 0FFD2h
JTAG Signature 0 0FFD0h
(1) Multiple source flags
(2) A reset is generated if the CPU tries to fetch instructions from within peripheral space or vacant memory space.
(Non)maskable: the individual interrupt-enable bit can disable an interrupt event, but the general-interrupt enable cannot disable it.
(3) Interrupt flags are located in the module.
(4) Reserved interrupt vectors at these addresses are not used in this device and can be used for regular program code if necessary. To maintain compatibility with other devices, it is recommended to reserve these locations.

6.5 Memory

Table 6-2 shows the memory organization of the devices.

Table 6-2 Memory Map RF430FRL152H, RF430FRL153H, RF430FRL154H

TYPE RF430FRL152H
RF430FRL153H
RF430FRL154H
Normal Mode
RF430FRL152H
RF430FRL153H
RF430FRL154H
ROM Development Mode
Memory (FRAM)
Main: interrupt vector
Total Size
FRAM
2048 B = 2 KB
0FFFFh-0FFE0h
Main: Code Memory Bank A(1)(2) 512 B
0FFFFh-0FE00h
Bank B(1) 512 B
0FDFFh-0FC00h
Bank C(1) 512 B
0FBFFh-0FA00h
Bank D 448 B
0F9FFh-0F840h
Boot Data (TLV) Size
FRAM
64 B
01A3Fh-01A00h
64 B
01A3Fh-01A00h
Application ROM Size
ROM
7168 B = 7 KB
05FFFh-04400h
3584 B = 3.5 KB
051FFh-04400h
ROM Development Memory Size
SRAM
-
-
3584 B = 3.5 KB
02BFFh-01E00h
SRAM Memory Size
SRAM
4096 B = 4 KB
02BFFh-01C00h
512 B = 0.5 KB
01DFFh-01C00h
Peripherals Size 4096 B = 4 KB
00FFFh-00000h
4096 B = 4 KB
00FFFh-00000h
(1) Write protectable. See also Table 6-3
(2) Address range includes interrupt vector.

6.5.1 FRAM

The FRAM can be programmed through the JTAG port or in-system by the CPU, data are received through RF, SPI or I2C Sensor Interface.

Features of the FRAM include:

  • Low-power ultra-fast-write non-volatile memory
  • Byte and word access capability
  • Automated wait state generation

The following address ranges can be write protected by setting the corresponding bit in the SYSCNF register, see the RF430FRL15xH Family Technical Reference Manual (SLAU506).

Table 6-3 Write Protectable FRAM Address Ranges

BIT Address Range
FRAMLCK2 512 B
0FFFFh-0FE00h
FRAMLCK1 512 B
0FDFFh-0FC00h
FRAMLCK0 512 B
0FBFFh-0FA00h

6.5.2 SRAM

The SRAM memory is made up of 8 sectors. Each sector can be completely powered down to save leakage; however, all data is lost. Features of the SRAM memory include:

  • SRAM memory has 8 sectors of 512 B each.
  • Each sector 0 to 8 can be complete disabled; however, data retention is lost.
  • Each sector 0 to 8 automatically enters low-power retention mode when possible.

6.5.3 Application ROM

The Application ROM consists of four parts. The RF Library provides ISO/IEC 15693 functions necessary for operating the 13.65 MHz front end. The Function library holds the device and memory function used by the boot code and RF library. These functions are user accessible. The ROM contains the predefined application FW. The boot code checks the password and releases control to the application or enables JTAG on password match, enters LPM4 and waits for debug session, see the RF430FRL15xH Firmware User's Guide (SLAU603).

6.6 Peripherals

Peripherals are connected to the CPU through data, address, and control buses. All peripherals can be managed using all instructions. For complete module descriptions, see the RF430FRL15xH Family Technical Reference Manual (SLAU506).

6.6.1 Digital I/O, (P1.x)

There is one I/O port implemented, P1, with eight I/O lines RF430FRL15xH.

  • All individual I/O bits are independently programmable.
  • Any combination of input, output, and interrupt conditions is possible.
  • Programmable pullup or pulldown resistor on all ports.
  • Edge-selectable interrupt input capability for all ports on P1.
  • Read and write access to port-control registers is supported by all instructions.

6.6.2 Versatile I/O Port P1

The versatile I/O ports P1 feature device dependent reset values. The reset values for the RF430FRL15xH devices are shown in Table 6-4.

Table 6-4 Versatile Port Reset Values

PORT NUMBER PxOUT PxDIR PxREN PxSEL0 PxSEL1 RESET PORTS ON COMMENT
P1.0 0 0 0 0 0 PUC yes P1.0, input
P1.1 0 0 0 0 0 PUC yes P1.1, input
P1.2 0 0 0 0 0 PUC yes P1.2, input
P1.3 0 0 0 0 0 PUC yes P1.3, input
P1.4 1 0 1 1 1 PUC yes JTAG TCK, P1.4, input
P1.5 1 0 1 1 1 PUC yes JTAG TDI, P1.5, input
P1.6 0 0 0 1 1 PUC yes JTAG TDO, P1.6, output
P1.7 1 0 1 1 1 PUC yes JTAG TMS, P1.7, input

6.6.3 Oscillator and System Clock

The clock system in the RF430FRL15xH devices is supported by the Compact Clock System (CCS) module that includes support for an internal trimmable 256-kHz current-controlled low-frequency oscillator (LFOSC) and an internal 4-MHz current-controlled high-frequency oscillator (HFOSC).

The CCS module is designed to meet the requirements of both low system cost and low power consumption. The CCS provides a fast turn-on of the oscillators in less than 1 ms. The CCS module provides the following clock signals:

  • Auxiliary clock (ACLK), sourced from the 256-kHz internal LFOSC.
  • Main clock (MCLK), the system clock used by the CPU. MCLK can be sourced by same sources made available to ACLK.
  • Sub-Main clock (SMCLK), the subsystem clock used by the peripheral modules. SMCLK can be sourced by same sources made available to ACLK.

6.6.4 Compact System Module (C-SYS_A)

The Compact SYS module handles many of the system functions within the device. These include power-on reset and power-up clear handling, NMI source selection and management, reset interrupt vector generators, as well as, configuration management. It also includes a data exchange mechanism through JTAG called a JTAG mailbox that can be used in the application.

Table 6-5 System Module Interrupt Vector Registers

INTERRUPT VECTOR REGISTER INTERRUPT VECTOR WORD ADDRESS OFFSET PRIORITY
SYSRSTIV, System Reset No interrupt pending 019Eh 00h
Brownout (BOR) 02h Highest
SVMBOR (BOR) 04h
RST/NMI (BOR) 06h
DoBOR (BOR) 08h
Security violation (BOR) 0Ah
DoPOR (POR) 0Ch
WDT time-out (PUC) 0Eh
WDT key violation (PUC) 10h
CCS key violation 12h
PMM key violation 14h
Peripheral area fetch (PUC) 16h
Reserved 18h-3Eh Lowest
SYSSNIV, System NMI No interrupt pending 019Ch 00h
SVMIFG 02h Highest
VMAIFG 04h
JMBINIFG 06h
JMBOUTIFG 08h
Reserved 0Ah-3Eh Lowest
SYSUNIV, User NMI No interrupt pending 019Ah 00h
NMIFG 02h Highest
OFIFG 04h
BERR 06h
Reserved 08h-3Eh Lowest
SYSBERRIV, Bus Error No interrupt pending 0198h 00h
Reserved 02h-3Eh Lowest

6.6.5 Watchdog Timer (WDT_A)

The primary function of the watchdog timer (WDT_A) module is to perform a controlled system restart after a software problem occurs. If the selected time interval expires, a system reset is generated. If the watchdog function is not needed in an application, the module can be configured as an interval timer and can generate interrupts at selected time intervals.

6.6.6 Reset, NMI, SVMOUT System

The reset system of the RF430FRL15xH devices features the function reset input, reset output, and NMI input.

6.6.7 Timer_A (Timer0_A3)

Timer_A is a 16-bit timer/counter with three capture/compare registers. Timer_A can support multiple capture/compares, PWM outputs, and interval timing. Timer_A also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.

Table 6-6 Timer0_A3 Signal Connections

INPUT PIN NUMBER DEVICE INPUT SIGNAL MODUL INPUT SIGNAL MODULE BLOCK MODULE OUTPUT SIGNAL DEVICE OUTPUT SIGNAL OUTPUT PIN NUMBER
8 – P1.3 TA0CLK TACLK Timer NA NA
ACLK (internal) ACLK
SMCLK (internal) SMCLK
TA0CLK TACLK
12 – P1.0 TA0.0 CCI0A CCR0 TA0 TA0.0 9 – P1.2
11 – P1.1 TA0.0 CCI0B 20 – P1.6
VSS GND 19 – P1.7
VDDB Vcc
22 – P1.4 TA0.1 CCI1A CCR1 TA1 TA0.1 12 – P1.0
21 – P1.5 TA0.1 CCI1B 22 – P1.4
VSS GND 19 – P1.7
VDDB Vcc
20 – P1.6 TA0.2 CCI2A CCR2 TA2 TA0.2 11 – P1.1
19 – P1.7 TA0.2 CCI2B 8 – P1.3
VSS GND 21 – P1.5
VDDB Vcc 20 – P1.6

6.6.8 Enhanced Universal Serial Communication Interface (eUSCI_B0)

The eUSCI_B0 module is used for serial data communication. The eUSCI module supports synchronous communication protocols such as SPI (3 pin or 4 pin) and I2C.

The eUSCI_B0 module provides support for SPI (3 pin or 4 pin) or I2C.

6.6.9 ISO/IEC 15693 Analog Front End (RF13M)

The ISO/IEC 15693 module supports contact-less communication over the analog front end according to ISO/IEC 15693 with data rates up to 26.48 kbps for receive and 26.48 kbps for transmit. It includes decode of receive data and encode of transmit data, both synchronous with the AFE carrier clock.

6.6.10 ISO/IEC 15693 Decoder/Encoder (RF13M)

The module interfaces directly to the analog front end to ensure correct timing for transmit and receive of data derived from the 13.56-MHz carrier frequency.

6.6.11 CRC16 Module (CRC16)

The CRC16 module produces a signature based on a sequence of entered data values and can be used for data

checking purposes. The CRC16 module is compliant with ISO/IEC 13239, it is 16 bits long, polynominal is: x16 + x12 + x5 + 1, direction is backward, and preset is 0xFFFF. For more information see ISO/IEC 13239.

6.6.12 14-Bit Sigma-Delta ADC (SD14)

A sigma-delta modulator is provided for high resolution analog-to-digital conversion of quasi-dc voltages:

  • First-order integrator, 1-bit comparator, 1-bit DAC
  • Sampling frequency of up to 2 kHz
  • Fully differential

6.6.13 Programmable Gain Amplifier (SD14)

The PGA features a very high-impedance input and a programmable gain combined with full offset compensation, very low offset drift, and low noise.

6.6.14 Peripheral Register Map

Table 6-7 Peripheral Register Map

MODULE NAME REGISTER DESCRIPTION REGISTER BASE ADDRESS OFFSET
RF13M RF13M RX/TX High/Low Watermark Configuration Register RF13MWMCFG 0800h 0Eh
RF13M RX/TX FIFO Fill Level register RF13MFIFOFL 0Ch
RF13M CRC accumulator Register RF13MCRC 0Ah
RF13M Transmit Data FIFO Register RF13MTXF 08h
RF13M Receive Data FIFO Register RF13MRXF 06h
RF13M Interrupt Vector Register RF13MIV 04h
RF13M Interrupt Register RF13MINT 02h
RF13M Control Register RF13MCTL 00h
SD14 SD14 Interrupt Vector Register SD14IV 0700h 0Ch
SD14 Intermediate Conversion Result Register SD14MEM3 0Ah
SD14 Intermediate Conversion Result Register SD14MEM2 08h
SD14 Intermediate Conversion Result Register SD14MEM1 06h
SD14 Conversion Result SD14MEM0 04h
SD14 Control Register 1 SD14CTL1 02h
SD14 Control Register 0 SD14CTL0 00h
eUSCI_B0 Interrupt Vector Word Register UCB0IV 0640h 2Eh
Interrupt Flags Register UCB0IFG 2Ch
Interrupt Enable Register UCB0IE 2Ah
I2C Slave Address Register UCB0I2CSA 20h
Address Mask Register UCB0ADDMASK 1Eh
Received Address Register UCB0ADDRX 1Ch
I2C Own Address 3 Register UCB0I2COA3 1Ah
I2C Own Address 2 Register UCB0I2COA2 18h
I2C Own Address 1 Register UCB0I2COA1 16h
I2C Own Address 0 Register UCB0I2COA0 14h
Transmit Buffer Register UCB0TXBUF 0Eh
Receive Buffer Register UCB0RXBUF 0Ch
Byte Counter Threshold Register UCB0TBCNT 0Ah
Status Word Register UCB0STATW 08h
Bit Rate 1 Register UCB0BR1 07h
Bit Rate 0 Register UCB0BR0 06h
Control Word 1 Register UCB0CTLW1 02h
Control Word 0 Register UCB0CTLW0 00h
Timer0_A3 Timer0_A Interrupt Vector Register TA0IV 0340h 2Eh
Capture/Compare Register 2 TA0CCR2 16h
Capture/Compare Register 1 TA0CCR1 14h
Capture/Compare Register 0 TA0CCR0 12h
Timer0_A Counter Register TA0R 10h
Capture/Compare Control 2 Register TA0CCTL2 06h
Capture/Compare Control 1 Register TA0CCTL1 04h
Capture/Compare Control 0 Register TA0CCTL0 02h
Timer0_A Control Register TA0CTL 00h
Port P1 Port P1 Interrupt Flag Register P1IFG 0200h 1Ch
Port P1 Interrupt Enable Register P1IE 1Ah
Port P1 Interrupt Edge Select Register P1IES 18h
Port P1 Interrupt Vector Word Register P1IV 0Eh
Port P1 Selection 1 Register P1SEL1 0Ch
Port P1 Selection 0 Register P1SEL0 0Ah
Port P1 Pullup/Pulldown Enable Register P1REN 06h
Port P1 Direction Register P1DIR 04h
Port P1 Outout Register P1OUT 02h
Port P1 Input Register P1IN 00h
CSYS_A Reset Vector Generator Register SYSRSTIV 0180h 1Eh
System NMI Vector Generator Register SYSSNIV 1Ch
User NMI Vector Generator Register SYSUNIV 1Ah
Bus Error Vector Generator Register SYSBERRIV 18h
System Configuration Actuator 0 Register SYSCA0 14h
System Configuration Register SYSCNF 10h
JTAG Mailbox Output Register 1 SYSJMBO1 0Eh
JTAG Mailbox Output Register 0 SYSJMBO0 0Ch
JTAG Mailbox Input Register 1 SYSJMBI1 0Ah
JTAG Mailbox Input Register 0 SYSJMBI0 08h
JTAG Mailbox Control Register SYSJMBC 06h
System Control Register SYSCTL 00h
CCS CCS Control 8 Register CCSCTL8 0160h 10h
CCS Control 7 Register CCSCTL7 0Eh
CCS Control 6Register CCSCTL6 0Ch
CCS Control 5 Register CCSCTL5 0Ah
CCS Control 4 Register CCSCTL4 08h
CCS Control 1 Register CCSCTL1 02h
CCS Control 0 Register CCSCTL0 00h
WDT_A, CRC Watchdog Timer Control Register WDTCTL 0150h 0Ch
CRC Result Reverse Register CRCRESR 06h
CRC Initialization and Result Register CRCINIRES 04h
CRC Data In Reverse Byte Register CRCDIRB 02h
CRC Data In Register CRCDI 00h
FRAM Control General Control 1 Register GCCTL1 0140h 06h
General Control 0 Register GCCTL0 04h
FRAM Control 0 Register FRCTL0 00h
RFPMM RFPMM Interrupt Vector Register RFPMMIV 0120h 08h
RFPMM Interrupt Flag Register RFPMMIFG 06h
RFPMM Interrupt Enable Register RFPMMIE 04h
RFPMM Control Register 1 RFPMMCTL1 02h
RFPMM Control Register 0 RFPMMCTL0 00h
Special Functions SFR Reset Pin Control Register SFRRPCR 0100h 04h
SFR Interrupt Flag Register SFRIFG1 02h
SFR Interrupt Enable Register SFRIE1 00h

6.7 Port Schematics

6.7.1 Port P1.0 Input/Output

p1_0_slas833.gif

Table 6-8 Port P1.0 Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL1.x P1SEL0.x RSELx/ ASELx
P1.0/SPI_SIMO/SDA/SMCLK/TA0.1/CCI0.0 0 P1.0 (I/O) I:0; O:1 0 0 0
SPI_SIMO/SDA(1) 1 0 1 0
SMCLK 1 1 0 0
TA0.1 1 1 1 0
Timer A0, CCI0A 0 ≠0 ≠0 X
(1) Module controls direction of port, depending on whether RF430 device is master or slave.

6.7.2 Port P1.1 Input/Output

p1_1_slas833.gif

Table 6-9 Port P1.1 Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL1.x P1SEL0.x RSELx/ASELx
P1.1/SPI_SOMI/SCL/ACLK/TA0.2/CCI0.0 1 P1.1 (I/O) I:0; O:1 0 0 0
SPI_SOMI/SCL(1) 1 0 1 0
ACLK 1 1 0 0
TA0.2 1 1 1 0
Timer A1, CCI0B 0 ≠0 ≠0 X

6.7.3 Port P1.2 Input/Output

p1_2_slas833.gif

Table 6-10 Port P1 (P1.2) Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL1.x P1SEL0.x RSELx/ASELx
P1.2/SPI_CLK/MCLK/TA0.0 2 P1.2 (I/O) I:0; O:1 0 0 0
SPI_CLK(1) 1 0 1 0
MCLK 1 1 0 0
TA0.0 1 1 1 0

6.7.4 Port P1.3 Input/Output

p1_3_rf430frl152h_slas833.gif

Table 6-11 Port P1 (P1.3) Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL1.x P1SEL0.x RSELx/ASELx
P1.3/SPI_STE/TA0.2/ACLK/TA0CLK 3 P1.3 (I/O) I:0; O:1 0 0 0
SPI_STE(1) 1 0 1 0
TA0.2 1 1 0 0
ACLK 1 1 1 0
TA0CLK X ≠0 ≠0 X

6.7.5 Port P1.4 Input/Output

p1_4_slas833.gif

Table 6-12 Port P1.4 Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL1.x P1SEL0.x JTAG Mode
TCK/P1.4/TA0.1/SMCLK/CCI0.1 4 P1.4 (I/O) I:0; O:1 0 0 0
Timer_A0.1 1 0 1 0
SMCLK 1 1 0 0
Reserved 1 1 1 0
Timer_A0.CCI1A 0 ≠0 ≠0 0
JTAG-TCK(2)(3)(4) X X X 1
CLKIN from bypass X X X 0
(1) X = Don't care
(2) JTAG signals TMS, TCK, and TDI read as 1 when not configured as explicit JTAG terminals.
(3) JTAG overrides digital output control when configured as explicit JTAG terminals.
(4) JTAG function with enabled pullup resistors is default after power up.

6.7.6 Port P1.5 Input/Output

p1_5_slas833.gif

Table 6-13 Port P1.5 Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL1.x P1SEL0.x JTAG Mode
TDI/P1.5/TA0.2/MCLK/CCI0.1 5 P1.5 (I/O) I:0; O:1 0 0 0
Timer_A0.2 1 0 1 0
MCLK 1 1 0 0
1 1 1 0
Timer_A0 CCI1B 0 ≠0 ≠0 0
JTAG-TDI(2)(3)(4) X X X 1

6.7.7 Port P1.6 Input/Output

p1_6_slas833.gif

Table 6-14 Port P1.6 Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS
P1DIR.x P1SEL1.x P1SEL0.x
TDO/P1.6/TA0.0/TA0.2/CCI0.2 6 P1.6 (I/O) I:0; O:1 0 0
Timer_A0.0 1 0 1
Timer_A0.2 1 1 0
JTAG-TDO(2)(3) 1 1 1
Timer_A0 CCI2A 0 ≠0 ≠0

6.7.8 Port P1.7 Input/Output

p1_7_slas833.gif

Table 6-15 Port P1.7 Pin Functions

PIN NAME (P1.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P1DIR.x P1SEL1.x P1SEL0.x JTAG Mode
TMS/P1.7/TA0.1/TA0.0/CCI0.2 7 P1.7 (I/O) I:0; O:1 0 0 0
Timer_A0.1 1 0 1 0
Timer_A0.0 1 1 0 0
Reserved 1 1 1 0
Timer_A0.CCI2B 0 ≠0 ≠0 0
JTAG-TMS(2)(3)(4) X X X 1

6.8 Device Descriptors (TLV)

Table 6-16 list the complete contents of the device descriptor tag-length-value (TLV) structure for each device type.

Table 6-16 RF430FRL15xH Boot Data and Device Descriptor Table

Description Address Size
bytes
FRL152H FRL153H FRL154H
Info Block Boot Data Length 01A00h 1 03h 03h 03h
CRC length 01A01h 1 03h 03h 03h
Boot Data CRC value 01A02h 2 per unit per unit per unit
Device ID 01A04h 1 E7h FBh FCh
Device ID 01A05h 1 81h 81h 81h
Die Record Lot #0 01A06h 1 per unit per unit per unit
Lot #1 01A07h 1 per unit per unit per unit
UID0 01A08h 1 per unit per unit per unit
UID1 01A09h 1 per unit per unit per unit
UID2 01A0Ah 1 per unit per unit per unit
UID3 01A0Bh 1 per unit per unit per unit
UID4 01A0Ch 1 per unit per unit per unit
UID5 01A0Dh 1 A2h / A3h A2h / A3h A2h / A3h
Lot #2 01A0Eh 1 per unit per unit per unit
Fab ID / Wafer Number 01A0Fh 1 per unit per unit per unit
Reserved 01A10h 2 0FFFFh 0FFFFh 0FFFFh
Reserved 01A12h 2 0FFFFh 0FFFFh 0FFFFh
Calibration Calibration Pointer 01A14h 2 01A14h 01A14h 01A14h
Reserved 01A16h 2 per unit per unit per unit
Reserved 01A18h 2 per unit per unit per unit
Reserved 01A1Ah 2 per unit per unit per unit
Reserved 01A1Ch 2 per unit per unit per unit
Reserved 01A1Eh 2 per unit per unit per unit
ECC ECC of previous data 01A3E - 01A20h 32 per unit per unit per unit

Table 6-17 UID (Unique Identifier) Definition

Description Address Bit7 Bit6 Bit5 Bit4 Bit3 Bit2 Bit1 Bit0
Lot ID 0 0x1A06 LotNr[7] LotNr[6] LotNr[5] LotNr[4] LotNr[3] LotNr[2] LotNr[1] LotNr[0]
Lot ID 1 0x1A07 LotNr[15] LotNr[14] LotNr[13] LotNr[12] LotNr[11] LotNr[10] LotNr[9] LotNr[8]
UID0 0x1A08 TI[7] TI[6] TI[5] TI[4] TI[3] TI[2] TI[1] TI[0]
UID1 0x1A09 TI[15] TI[14] TI[13] TI[12] TI[11] TI[10] TI[9] TI[8]
UID2 0x1A0A TI[23] TI[22] TI[21] TI[20] TI[19] TI[18] TI[17] TI[16]
UID3 0x1A0B TI[31] TI[30] TI[29] TI[28] TI[27] TI[26] TI[25] TI[24]
UID4 0x1A0C TI[39] TI[38] TI[37] TI[36] TI[35] TI[34] TI[33] TI[32]
UID5 0x1A0D 1 0 1 0 0 0 1 TI[40]
Lot ID 2 0x1A0E LotNr[23] LotNr[22] LotNr[21] LotNr[20] LotNr[19] LotNr[18] LotNr[17] LotNr[16]
FabID 0x1A0F Wafer[4] Wafer[3] Wafer[2] Wafer[1] Wafer[0] FabNr[2] FabNr[1] FabNr[0]