JAJSFC7C September 2015 – July 2016 SN65DP149 , SN75DP149
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | Single-ended high level output voltage | Data rate ≤ 1.65 Gbps; PRE_SEL = NC; SLEW_CTL = H; OE = H; DR = 750 Mbps, VSadj = 7.06 kΩ | VCC – 10 | VCC + 10 | mV | |
| 1.65 Gbps < Data rate ≤ 3.4 Gbps; PRE_SEL = NC; SLEW_CTL = H; OE = H; DR = 2.97 Gbps, VSadj = 7.06 kΩ | VCC – 200 | VCC + 10 | ||||
| VOL | Single-ended low level output voltage | Data rate ≤ 1.65 Gbps; PRE_SEL = NC; SLEW_CTL = H; OE = H; DR = 750 Mbps, VSadj = 6.5 kΩ | VCC – 600 | VCC – 400 | mV | |
| 1.65-Gbps < Data rate ≤ 3.4-Gbps; PRE_SEL = NC; SLEW_CTL = H; OE = H; DR = 2.97-Gbps, VSadj = 6.5 kΩ | VCC – 700 | VCC – 400 | ||||
| VSWING_DA | Single-ended output voltage swing on data lane | PRE_SEL = NC; SLEW_CTL = H; OE = H; DR = 270-Mbs/2.97 VSadj = 6.5 kΩ | 400 | 500 | 600 | mV |
| VSWING_CLK | Single-ended output voltage swing on clock lane | Data rate ≤ 3.4-Gbps; PRE_SEL = NC; SLEW_CTL = H; OE = H; VSadj = 6.5 kΩ | 400 | 500 | 600 | mV |
| ΔVSWING | Change in single-end output voltage swing per 100 Ω ΔVsadj | 20 | mV | |||
| ΔVOCM(SS) | Change in steady state output common mode voltage between logic levels | –5 | 5 | mV | ||
| VOD(PP) | Output differential voltage before pre-emphasis | Vsadj = 7.06 kΩ; PRE_SEL = Z, See Figure 8 | 800 | 1200 | mV | |
| VOD(SS) | Steady-state output differential voltage | Vsadj = 7.06 kΩ; PRE_SEL = L, See Figure 9 | 600 | 1050 | mV | |
| ILEAK | Failsafe condition leakage current | VCC = 0 V; VDD = 0-V; output pulled to 3.3 V through 50-Ω resistors | 45 | µA | ||
| IOS | Short circuit current limit | Main link output shorted to GND | 50 | mA | ||
| RTERM | Source termination resistance for HDMI 2.0 | 75 | 150 | Ω | ||