JAJSCQ7A December 2016 – June 2018 SN65DSI84-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CHA_LVDS_VOCM | Reserved | CHB_LVDS_VOCM | CHA_LVDS_VOD_SWING | CHB_LVDS_VOD_SWING | ||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | Reserved | |
6 | CHA_LVDS_VOCM | R/W | 0 | This field controls the common mode output voltage for LVDS Channel A
0 – 1.2V (default) 1 – 0.9V (CSR 0x1B.5:4 CHA_LVDS_CM_ADJUST must be set to ‘01b’) |
5 | Reserved | R | Reserved | |
4 | CHB_LVDS_VOCM | R/W | 0 | This field controls the common mode output voltage for LVDS Channel B
0 – 1.2V (default) 1 – 0.9V (CSR 0x1B.1:0 CHB_LVDS_CM_ADJUST must be set to ‘01b’) |
3-2 | CHA_LVDS_VOD_SWING | R/W | 01 | This field controls the differential output voltage for LVDS Channel A. See the Electrical Characteristics table for |VOD| for each setting:
00, 01 (default), 10, 11. |
1-0 | CHB_LVDS_VOD_SWING | R/W | 01 | This field controls the differential output voltage for LVDS Channel B. See the Electrical Characteristics table for |VOD| for each setting:
00, 01 (default), 10, 11. |