JAJSND7P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD12
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | ||
VI or VIC | Voltage at any bus terminal (separately or common mode) | –7(1) | 12 | |||
VIH | High-level input voltage | D, DE, RE | 2 | VCC | ||
VIL | Low-level input voltage | D, DE, RE | 0 | 0.8 | ||
VID | Differential input voltage | See Figure 8-8 | –12 | 12 | ||
IOH | High-level output current | Driver | –60 | mA | ||
Receiver | –8 | |||||
IOL | Low-level output current | Driver | 60 | mA | ||
Receiver | 8 | |||||
RL | Differential load resistance | 54 | 60 | Ω | ||
CL | Differential load capacitance | 50 | pF | |||
Signaling rate | HVD10 | 32 | Mbps | |||
HVD11 | 10 | |||||
HVD12 | 1 | |||||
TJ (2) | Junction temperature | 145 | °C |