JAJSH84G May 2014 – October 2019 SN65HVD70 , SN65HVD71 , SN65HVD73 , SN65HVD74 , SN65HVD76 , SN65HVD77
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VCC | 1 | Supply | 3-V to 3.6-V supply |
| R | 2 | Digital output | Receive data output |
| D | 3 | Digital input | Driver data input |
| GND | 4 | Reference potential | Local device ground |
| Y | 5 | Bus output | Digital bus output, Y (Complementary to Z) |
| Z | 6 | Bus output | Digital bus output, Z (Complementary to Y) |
| B | 7 | Bus input | Digital bus input, B (Complementary to A) |
| A | 8 | Bus input | Digital bus input, A (Complementary to B) |
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| NC | 1 | No connect | Not connected |
| 8 | |||
| R | 2 | Digital output | Receive data output |
| RE | 3 | Digital input | Receive enable Low |
| DE | 4 | Digital input | Driver enable High |
| D | 5 | Digital input | Driver data input |
| GND | 6(1) | Reference potential | Local device ground |
| 7(1) | |||
| Y | 9 | Bus output | Digital bus output, Y (Complementary to Z) |
| Z | 10 | Bus output | Digital bus output, Z (Complementary to Y) |
| B | 11 | Bus input | Digital bus input, B (Complementary to A) |
| A | 12 | Bus input | Digital bus input, A (Complementary to B) |
| VCC | 13(2) | Supply | 3-V to 3.6-V supply |
| 14(2) | |||