SDLS049C December   1983  – November 2016 SN5414 , SN54LS14 , SN7414 , SN74LS14

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
      1. 6.7.1 SNx414 Circuits
      2. 6.7.2 SNx4LS14 Circuits
  7. Parameter Measurement Information
    1. 7.1 Series SN5414 and SN7414 Devices
    2. 7.2 Series SN54LS14 and SN74LS14 Devices
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
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • D|14
  • N|14
  • NS|14
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCC(2) 7 V
Input voltage SNx414 5.5 V
SNx4LS14 7
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Voltage values are with respect to network ground terminal.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1500 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±2000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VCC Supply voltage SN5414, SN54LS14 4.5 5 5.5 V
SN7414, SN74LS14 4.75 5 5.25
IOH High-level output current SN5414, SN7414 –0.8 mA
SN54LS14, SN74LS14 –0.4
IOL Low-level output current SN5414, SN7414 16 mA
SN54LS14 4
SN74LS14 8
TA Operating free-air temperature SN5414, SN54LS14 –55 125 °C
SN7414, SN74LS14 0 70

Thermal Information

THERMAL METRIC(1) SNx414, SNx4LS14 UNIT
D (SOIC) DB (SSOP) N (PDIP) NS (SO)
14 PINS 14 PINS 14 PINS 14 PINS
RθJA Junction-to-ambient thermal resistance(2) 90.1 105.4 54.9 88.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 50.3 57.3 42.5 46.5 °C/W
RθJB Junction-to-board thermal resistance 44.3 52.7 34.7 47.5 °C/W
ψJT Junction-to-top characterization parameter 17.9 22.5 27.8 16.8 °C/W
ψJB Junction-to-board characterization parameter 44.1 52.2 34.6 47.2 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.
The package termal impedance is calculated in accordance with JESD 51-7.

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP(2) MAX UNIT
VT+ VCC = 5 V SNx414 1.5 1.7 2 V
SNx4LS14 1.4 1.6 1.9
VT– VCC = 5 V SNx414 0.6 0.9 1.1 V
SNx4LS14 0.5 0.8 1
Hysteresis
(VT+ – VT–)
VCC = 5 V 0.4 0.8 V
VIK VCC = MIN, II = –12 mA, SNx414 –1.5 V
VCC = MIN, II = –18 mA, SNx4LS14 –1.5
VOH VCC = MIN, VI = 0.6 V, IOH = –0.8 mA, SNx414 2.4 3.4 V
VCC = MIN, VI = 0.5 V, IOH = –0.4 mA, SNx4LS14 2.4 3.4
VOL VCC = MIN, VI = 2 V, IOL = 16 mA, SNx414 0.2 0.4 V
VCC = MIN, VI = 1.9 V IOL = 4 mA, SNx4LS14 0.25 0.4
IOL = 8 mA, SN74LS14 0.35 0.5
IT+ VCC = 5 V, VI = VT+ SNx414 –0.43 mA
SNx4LS14 –0.14
IT– VCC = 5 V, VI = VT– SNx414 –0.56 mA
SNx4LS14 –0.18
II VCC = MAX, VI = 5.5 V, SNx414 1 mA
VCC = MAX, VI = 7 V, SNx4LS14 0.1
IIH VCC = MAX, VIH = 2.4 V, SNx414 40 µA
VCC = MAX, VIH = 2.7 V, SNx4LS14 20
IIL VCC = MAX, VIL = 0.4 V SNx414 –0.8 –1.2 mA
SNx4LS14 –0.4
IOS(3) VCC = MAX SNx414 –18 –55 mA
SNx4LS14 –20 –100
ICCH VCC = MAX SNx414 22 36 mA
SNx4LS14 8.6 16
ICCL VCC = MAX SNx414 39 60 mA
SNx4LS14 12 21
For conditions shown as MIN or MAX, use the appropriate value specified under recommended operating conditions.
All typical values are at VCC = 5 V and TA = 25°C.
Not more than one output should be shorted at a time.

Switching Characteristics

VCC = 5 V, TA = 25°C, and over operating free-air temperature range (unless otherwise noted; see Figure 20)
PARAMETER FROM (INPUT) TO (OUTPUT) TEST CONDITIONS MIN TYP MAX UNIT
tPLH A Y RL = 400 Ω and CL = 15 pF, or RL = 2 kΩ and CL = 15 pF 15 22 ns
tPHL A Y RL = 400 Ω and CL = 15 pF, or RL = 2 kΩ and CL = 15 pF 15 22 ns

Typical Characteristics

SNx414 Circuits

Data for temperatures below 0°C and above 70°C and supply voltage below 4.75 V and above 5.25 V are applicable for SN5414 only.

SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-14-Positive-Threshold-vs-Free-Air.gif Figure 1. Positive-Going Threshold Voltage
vs Free-Air Temperature
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-14-Hysteresis-vs-Free-Air.gif Figure 3. Hysteresis vs Free-Air Temperature
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-14-Threshold-vs-Supply-Voltage.gif Figure 5. Threshold Voltages vs Supply Voltage
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-14-Output-vs-Input-Voltage.gif Figure 7. Output Voltage vs Input Voltage
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-14-Negative-Threshold-vs-Free-Air.gif Figure 2. Negative-Going Threshold Voltage
vs Free-Air Temperature
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-14-Distribution-of-Units-Hysteresis.gif Figure 4. Distribution of Units for Hysteresis
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-14-Hysteresis-vs-Supply-Voltage.gif Figure 6. Hysteresis vs Supply Voltage

SNx4LS14 Circuits

Data for temperatures below 0°C and above 70°C and supply voltage below 4.75 V and above 5.25 V are applicable for SNx4LS14 only.

SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-LS14-Positive-Threshold-vs-Free-Air.gif Figure 8. Positive-Going Threshold Voltage
vs Free-Air Temperature
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-LS14-Hysteresis-vs-Free-Air.gif Figure 10. Hysteresis vs Free-Air Temperature
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-LS14-ThresV-Hysteresis-vs-Supply.gif Figure 12. Threshold Voltages and Hysteresis
vs Supply Voltage
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-LS14-Negative-Threshold-vs-Free-Air.gif Figure 9. Negative-Going Threshold Voltage
vs Free-Air Temperature
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-LS14-Distribution-of-Units-Hysteresis.gif Figure 11. Distribution of Units for Hysteresis
SN5414 SN54LS14 SN7414 SN74LS14 Typ-Char-LS14-Output-vs-Input-Voltage.gif Figure 13. Output Voltage vs Input Voltage