JAJSRG3F May 2011 – February 2024 SN74AHC1G09
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OUTPUT CAPACITANCE |
TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
tPD | A or B | Y | CL = 15 pF | TA = 25°C | 2.5 | 5 | ns | ||
TA = –40°C to +85°C | 1 | 6 | |||||||
TA = –55°C to +125°C | 1 | 6.5 | |||||||
A or B | Y | CL = 50 pF | TA = 25°C | 4.6 | 7.5 | ns | |||
TA = –40°C to +85°C | 1.5 | 8 | |||||||
TA = –55°C to +125°C | 1.5 | 8.5 |