JAJSHF3B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
The SN74AHC1G86-Q1 is an automotive qualified device that performs the Boolean function Y = AB + A B in positive logic. This single 2-input exclusive-OR gate is designed for 2V to 5.5V VCC operation.
A common application is as a true or complementary element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.