JAJSPF0M october 1995 – june 2023 SN54AHC245 , SN74AHC245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC245 | SN74AHC245 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | B or A | CL = 15 pF | 5.8(1) | 8.4(1) | 1(1) | 10(1) | 1 | 10 | ns | |
tPHL | 5.8(1) | 8.4(1) | 1(1) | 10(1) | 1 | 10 | |||||
tPZH | OE | A or B | CL = 15 pF | 8.5(1) | 13.2(1) | 1(1) | 15.5(1) | 1 | 15.5 | ns | |
tPZL | 8.5(1) | 13.2(1) | 1(1) | 15.5(1) | 1 | 15.5 | |||||
tPHZ | OE | A or B | CL = 15 pF | 8.9(1) | 12.5(1) | 1(1) | 15.5(1) | 1 | 15.5 | ns | |
tPLZ | 8.9(1) | 12.5(1) | 1(1) | 15.5(1) | 1 | 15.5 | |||||
tPLH | A or B | B or A | CL = 50 pF | 8.3 | 11.9 | 1 | 13.5 | 1 | 13.5 | ns | |
tPHL | 8.3 | 11.9 | 1 | 13.5 | 1 | 13.5 | |||||
tPZH | OE | A or B | CL = 50 pF | 11 | 16.7 | 1 | 19 | 1 | 19 | ns | |
tPZL | 11 | 16.7 | 1 | 19 | 1 | 19 | |||||
tPHZ | OE | A or B | CL = 50 pF | 11.5 | 15.8 | 1 | 18 | 1 | 18 | ns | |
tPLZ | 11.5 | 15.8 | 1 | 18 | 1 | 18 | |||||
tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns |