JAJSEN0N October 1995 – February 2018 SN54AHCT240 , SN74AHCT240
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | –0.5 | 7 | V | |
Input voltage, VI(2) | –0.5 | 7 | V | |
Output voltage, VO(2) | –0.5 | VCC + 0.5 | V | |
Input clamp current, IIK | VI< 0 | –20 | mA | |
Output clamp current, IOK | VO< 0 or VO> VCC | ±20 | mA | |
Continuous output current, IO | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |