SCES503J NOVEMBER   2003  – June 2015 SN74AUP1G57

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, CL = 5 pF
    7. 6.7  Switching Characteristics, CL = 10 pF
    8. 6.8  Switching Characteristics, CL = 15 pF
    9. 6.9  Switching Characteristics, CL = 30 pF
    10. 6.10 Operating Characteristics
    11. 6.11 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Propagation Delays, Setup and Hold Times, and Pulse Duration
    2. 7.2 Enable and Disable Times
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Logic Configurations
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 4.6 V
VI Input voltage(2) –0.5 4.6 V
VO Voltage applied to any output in the high-impedance or power-off state(2) –0.5 4.6 V
VO Output voltage in the high or low state(2) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±20 mA
Continuous current through VCC or GND ±50 mA
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage 0.8 3.6 V
VI Input voltage 0 3.6 V
VO Output voltage 0 VCC V
IOH High-level output current VCC = 0.8 V –20 μA
VCC = 1.1 V –1.1 mA
VCC = 1.4 V –1.7
VCC = 1.65 –1.9
VCC = 2.3 V –3.1
VCC = 3 V –4
IOL Low-level output current VCC = 0.8 V 20 μA
VCC = 1.1 V 1.1 mA
VCC = 1.4 V 1.7
VCC = 1.65 V 1.9
VCC = 2.3 V 3.1
VCC = 3 V 4
TA Operating free-air temperature –40 85 °C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See the TI application report Implications of Slow or Floating CMOS Inputs, SCBA004.

6.4 Thermal Information

THERMAL METRIC(1) SN74AUP1G57 UNIT
DBV (SOT-23) DCK (SC70) DRL (SOT) DSF (SON) DRY (SON) YFP/YZP (DSBGA)
6 PINS 6 PINS 6 PINS 6 PINS 6 PINS 6 PINS
RθJA Junction-to-ambient thermal resistance 165 259 142 300 234 123 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN MAX
VT+
Positive-going
input threshold
voltage
0.8 V 0.3 0.6 0.3 0.6 V
1.1 V 0.53 0.9 0.53 0.9
1.4 V 0.74 1.11 0.74 1.11
1.65 V 0.91 1.29 0.91 1.29
2.3 V 1.37 1.77 1.37 1.77
3 V 1.88 2.29 1.88 2.29
VT-
Negative-going
input threshold
voltage
0.8 V 0.1 0.6 0.1 0.6 V
1.1 V 0.26 0.65 0.26 0.65
1.4 V 0.39 0.75 0.39 0.75
1.65 V 0.47 0.84 0.47 0.84
2.3 V 0.69 1.04 0.69 1.04
3 V 0.88 1.24 0.88 1.24
ΔVT
Hysteresis
(VT+ – VT–)
0.8 V 0.07 0.5 0.07 0.5 V
1.1 V 0.08 0.46 0.08 0.46
1.4 V 0.18 0.56 0.18 0.56
1.65 V 0.27 0.66 0.27 0.66
2.3 V 0.53 0.92 0.53 0.92
3 V 0.79 1.31 0.79 1.31
VOH IOH = –20 μA 0.8 V to 3.6 V VCC – 0.1 VCC – 0.1 V
IOH = –1.1 mA 1.1 V 0.75 × VCC 0.7 × VCC
IOH = –1.7 mA 1.4 V 1.11 1.03
IOH = –1.9 mA 1.65 V 1.32 1.3
IOH = –2.3 mA 2.3 V 2.05 1.97
IOH = –3.1 mA 1.9 1.85
IOH = –2.7 mA 3 V 2.72 2.67
IOH = –4 mA 2.6 2.55
VOL IOL = 20 μA 0.8 V to 3.6 V 0.1 0.1 V
IOL = 1.1 mA 1.1 V 0.3 × VCC 0.3 × VCC
IOL = 1.7 mA 1.4 V 0.31 0.37
IOL = 1.9 mA 1.65 V 0.31 0.35
IOL = 2.3 mA 2.3 V 0.31 0.33
IOL = 3.1 mA 0.44 0.45
IOL = 2.7 mA 3 V 0.31 0.33
IOL = 4 mA 0.44 0.45
II (all inputs) VI = GND to 3.6 V 0 V to 3.6 V 0.1 0.5 μA
Ioff VI or VO = 0 V to 3.6 V 0 V 0.2 0.6 μA
ΔIoff VI or VO = 0 V to 3.6 V 0 V to 0.2 V 0.2 0.6 μA
ICC VI = GND or (VCC to 3.6 V), IO = 0 0.8 V to 3.6 V 0.5 0.9 μA
ΔICC VI = VCC – 0.6 V(1), IO = 0 3.3 V 40 50 μA
Ci VI = VCC or GND 0 V 1.5 pF
3.6 V 1.5
Co VO = GND 0 V 3 pF
(1) One input at VCC – 0.6 V, other inputs at VCC or GND.

6.6 Switching Characteristics, CL = 5 pF

over recommended operating free-air temperature range, CL = 5 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN MAX
tpd In0, In1, or In2 Y 0.8 V 28.6 ns
1.2 V ± 0.1 V 2.6 9.5 13.6 2.1 17.1
1.5 V ± 0.1 V 1.9 6.4 9.1 1.4 11.1
1.8 V ± 0.15 V 1.4 5.2 7.1 0.9 8.9
2.5 V ± 0.2 V 1.1 3.6 5.3 0.6 6.3
3.3 V ± 0.3 V 1 2.9 4.4 0.5 5.3

6.7 Switching Characteristics, CL = 10 pF

over recommended operating free-air temperature range, CL = 10 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN MAX
tpd In0, In1, or In2 Y 0.8 V 32.8 ns
1.2 V ± 0.1 V 2.6 11 15.1 2.1 18.1
1.5 V ± 0.1 V 1.9 7.4 10.3 1.4 12.4
1.8 V ± 0.15 V 1.4 6 8.1 0.9 10
2.5 V ± 0.2 V 1.1 4.3 6.1 0.6 7.3
3.3 V ± 0.3 V 1 3.5 5.1 0.5 6.1

6.8 Switching Characteristics, CL = 15 pF

over recommended operating free-air temperature range, CL = 15 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN MAX
tpd In0, In1, or In2 Y 0.8 V 37 ns
1.2 V ± 0.1 V 3.6 12.3 16.8 3.1 20.1
1.5 V ± 0.1 V 2.8 8.3 11.4 2.3 13.7
1.8 V ± 0.15 V 2.1 6.7 9 1.6 11.1
2.5 V ± 0.2 V 1.7 4.9 6.8 1.2 8.1
3.3 V ± 0.3 V 1.5 3.9 5.6 1 6.7

6.9 Switching Characteristics, CL = 30 pF

over recommended operating free-air temperature range, CL = 30 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC TA = 25°C TA = –40°C to 85°C UNIT
MIN TYP MAX MIN MAX
tpd In0, In1, or In2 Y 0.8 V 49.3 ns
1.2 V ± 0.1 V 5 15.7 21.4 4.5 26.5
1.5 V ± 0.1 V 3.9 10.8 14.4 3.4 17.4
1.8 V ± 0.15 V 3.1 8.8 11.4 2.6 14
2.5 V ± 0.2 V 2.6 6.4 8.4 2.1 10.1
3.3 V ± 0.3 V 2.3 5.3 7 1.8 8.4

6.10 Operating Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS VCC TYP UNIT
Cpd Power dissipation capacitance f = 10 MHz 0.8 V 4 pF
1.2 V ± 0.1 V 4
1.5 V ± 0.1 V 4
1.8 V ± 0.15 V 4
2.5 V ± 0.2 V 4.1
3.3 V ± 0.3 V 4.3

6.11 Typical Characteristics

SN74AUP1G57 sces503_typchar1.pngFigure 1. tpd vs VCC, 15-pF Load