JAJSOL7J December 2003 – August 2024 SN74AVC1T45
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74AVC1T45 device uses two separate configurable power-supply rails, VCCA and VCCB. VCCA accepts any supply voltage from 1.08V to 3.6V, and VCCB accepts any supply voltage from 1.08V to 3.6V. The A port and B port are designed to track VCCA and VCCB respectively allowing for low-voltage, bidirectional translation between any of the 1.2V, 1.5 -V, 1.8V, and 3.3V voltage nodes.