JAJSS78E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage | –0.5 | 4.6 | V | |
VCCB | |||||
VI | Input voltage(2) | I/O ports (A port) | –0.5 | 4.6 | V |
I/O ports (B port) | –0.5 | 4.6 | V | ||
Control inputs | –0.5 | 4.6 | V | ||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 4.6 | V | ||
VO | Voltage range applied to any output in the high or low state(2) (3) | A port | –0.5 | (VCCA + 0.5) | V |
B port | –0.5 | (VCCB + 0.5) | V | ||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |