JAJSJL1C August 2004 – August 2020 SN74AVCH24T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | UNIT |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
tPLH | A | B | 4.1 | 3.3 | 3 | 2.8 | 3.2 | ns |
tPHL | 4.1 | 3.3 | 3 | 2.8 | 3.2 | |||
tPLH | B | A | 4.4 | 4 | 3.8 | 3.6 | 3.5 | ns |
tPHL | 4.4 | 4 | 3.8 | 3.6 | 3.5 | |||
tPZH | OE | A | 6.4 | 6.4 | 6.4 | 6.4 | 6.4 | ns |
tPZL | 6.4 | 6.4 | 6.4 | 6.4 | 6.4 | |||
tPZH | OE | B | 6 | 4.6 | 4 | 3.4 | 3.2 | ns |
tPZL | 6 | 4.6 | 4 | 3.4 | 3.2 | |||
tPHZ | OE | A | 6.6 | 6.6 | 6.6 | 6.6 | 6.8 | ns |
tPLZ | 6.6 | 6.6 | 6.6 | 6.6 | 6.8 | |||
tPHZ | OE | B | 6 | 4.9 | 4.9 | 4.2 | 5.3 | ns |
tPLZ | 6 | 4.9 | 4.9 | 4.2 | 5.3 |