JAJSP54D February 2011 – September 2022 SN74GTL2003
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSREF | DC source reference voltage | –0.5 | 7 | V | |
VDREF | DC drain reference voltage | –0.5 | 7 | V | |
VGREF | DC gate reference voltage | –0.5 | 7 | V | |
VSn | DC voltage port Sn | –0.5 | 7 | V | |
VDn | DC voltage port Dn | –0.5 | 7 | V | |
IREFK | DC diode current on reference pins | VI < 0 V | –50 | mA | |
ISK | DC diode current port Sn | VI < 0V | –50 | mA | |
IDK | DC diode current port Dn | VI < 0 V | –50 | mA | |
IMAX | DC clamp current per channel | Channel is ON state | ±128 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |