JAJSP54D February 2011 – September 2022 SN74GTL2003
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VOL | Low-level output voltage | VDD = 3 V, VSREF = 1.365 V, VSn or VDn = 0.175 V, Iclamp = 15.2 mA | 260 | 350 | mV | ||||
VIK | Input clamp voltage | II = –18 mA | VGREF = 0 V | –1.2 | V | ||||
IIH | Gate input leakage | VI = 5 V | VGREF = 0 V | 5 | µA | ||||
CI(GREF) | Gate capacitance | VI = 3 V or 0 V | 56 | pF | |||||
CIO(OFF) | OFF capacitance | VO = 3 V or 0 V | VGREF = 0 V | 7.4 | pF | ||||
CIO(ON) | ON capacitance | VO = 3 V or 0 V | VGREF = 3 V | 18.6 | pF | ||||
ron(2) | ON-state resistance | VI = 0 V | VGREF = 4.5 V | IO = 64 mA | 3.5 | 5 | Ω | ||
VGREF = 3 V | 4.4 | 7 | |||||||
VGREF = 2.3 V | 5.5 | 9 | |||||||
VGREF = 1.5 V | 67 | 105 | |||||||
VGREF = 1.5 V, | IO = 30 mA | 9 | 15 | ||||||
VI = 2.4 V | VGREF = 4.5 V | IO = 15 mA | 7 | 10 | |||||
VGREF = 3 V | 58 | 80 | |||||||
VI = 1.7 V | VGREF = 2.3 V | 50 | 70 |