JAJSR18 August 2023 SN74HC165B-EP
PRODUCTION DATA
PARAMETER | TEST CONDITION | 25°C | –55°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 36 | 25 | MHz | |||
tw | Pulse duration | CLK high or low | 14 | 20 | ns | ||
SH/ LD low | 14 | 20 | |||||
tsu | Setup time | SH/ LD high before CLK↑ | 14 | 20 | ns | ||
SER before CLK↑ | 7 | 10 | |||||
CLK INH before CLK↑ | 17 | 25 | |||||
Data before SH/ LD↑ | 17 | 26 | |||||
th | Hold time | SER data after CLK↑ | 5 | 5 | ns | ||
Parallel data after SH/ LD↑ | 5 | 5 | |||||
SH/ LD high after CLK↑ | 5 | 5 |