JAJSOD8E January 1996 – March 2022 SN54HC367 , SN74HC367
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These hex buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC367 devices are organized as dual 4-line and 2-line buffers/drivers with active-low output-enable (1OE and 2OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.