JAJSIP3 February 2020 SN74HCS21-Q1
PRODUCTION DATA.
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output will decrease the output voltage as specified by the VOH specification in the Electrical Characteristics. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Electrical Characteristics. The plots in and provide a typical relationship between output voltage and current for this device.
Unused outputs can be left floating.
Refer to Feature Description for additional information regarding the outputs for this device.