JAJSN34A July 2021 – October 2021 SN74HCS240
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 8-2.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.