JAJSNK2A July 2020 – December 2021 SN74HCS259-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | Data | Any Q | 2 V | 17 | 32 | 48 | ns | |||
4.5 V | 7 | 12 | 18 | ||||||||
6 V | 6 | 11 | 15 | ||||||||
Address | Any Q | 2 V | 16 | 34 | 52 | ||||||
4.5 V | 7 | 12 | 20 | ||||||||
6 V | 6 | 11 | 18 | ||||||||
G | Any Q | 2 V | 17 | 38 | 55 | ||||||
4.5 V | 7 | 16 | 24 | ||||||||
6 V | 6 | 15 | 21 | ||||||||
tPHL | Propagation delay | CLR | Any Q | 2 V | 14 | 34 | 51 | ns | |||
4.5 V | 7 | 12 | 20 | ||||||||
6 V | 6 | 11 | 16 | ||||||||
tt | Transition-time | Any output | 2 V | 9 | 17 | ns | |||||
4.5 V | 5 | 8 | |||||||||
6 V | 4 | 7 |