JAJSN32A October 2021 – December 2022 SN74HCS574
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE | 1 | Input | Output enable for all channels, active low |
D1 | 2 | Input | Input for channel 1 |
D2 | 3 | Input | Input for channel 2 |
D3 | 4 | Input | Input for channel 3 |
D4 | 5 | Input | Input for channel 4 |
D5 | 6 | Input | Input for channel 5 |
D6 | 7 | Input | Input for channel 6 |
D7 | 8 | Input | Input for channel 7 |
D8 | 9 | Input | Input for channel 8 |
GND | 10 | — | Ground |
CLK | 11 | Input | Clock input for all channels, rising edge triggered |
Q8 | 12 | Output | Output for channel 8 |
Q7 | 13 | Output | Output for channel 7 |
Q6 | 14 | Output | Output for channel 6 |
Q5 | 15 | Output | Output for channel 5 |
Q4 | 16 | Output | Output for channel 4 |
Q3 | 17 | Output | Output for channel 3 |
Q2 | 18 | Output | Output for channel 2 |
Q1 | 19 | Output | Output for channel 1 |
VCC | 20 | — | Postive supply |
Thermal Pad | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |