JAJSI99F December 2019 – December 2021 SN74HCS595-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
fmax | Max switching frequency | 2 V | 35 | 19 | MHz | ||||||
4.5 V | 110 | 60 | |||||||||
6 V | 130 | 75 | |||||||||
tpd | Propagation delay | SRCLK | QH' | 2 V | 14 | 19 | 28 | ns | |||
4.5 V | 6 | 8 | 10 | ||||||||
6 V | 5 | 7 | 9 | ||||||||
RCLK | QA - QH | 2 V | 16 | 21 | 37 | ||||||
4.5 V | 6 | 9 | 12 | ||||||||
6 V | 6 | 8 | 10 | ||||||||
tPHL | Propagation delay | SRCLR | QH' | 2 V | 13 | 19 | 27 | ns | |||
4.5 V | 6 | 8 | 11 | ||||||||
6 V | 6 | 8 | 10 | ||||||||
ten | Enable time | OE | QA - QH | 2 V | 12 | 18 | 27 | ns | |||
4.5 V | 6 | 9 | 13 | ||||||||
6 V | 5 | 8 | 11 | ||||||||
tdis | Disable time | OE | QA - QH | 2 V | 13 | 16 | 20 | ns | |||
4.5 V | 9 | 11 | 13 | ||||||||
6 V | 8 | 10 | 12 | ||||||||
tt | Transition-time | Any output | 2 V | 9 | 16 | ns | |||||
4.5 V | 5 | 9 | |||||||||
6 V | 4 | 8 |