JAJSNM1 December 2022
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | SN74LV138A-Q1 | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
VOH | High-Level Output Voltage | IOH = –50 μA | 2 V to 5.5 V | VCC – 0.1 | V | ||
IOH = –2 mA | 2.3 V | 2 | |||||
IOH = –6 mA | 3 V | 2.48 | |||||
IOH = –12 mA | 4.5 V | 3.8 | |||||
VOL | Low-Level Output Voltage | IOL = 50 μA | 2 V to 5.5 V | 0.1 | V | ||
IOL = 2 mA | 2.3 V | 0.4 | |||||
IOL = 6 mA | 3 V | 0.44 | |||||
IOL = 12 mA | 4.5 V | 0.55 | |||||
II | Input Current | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | μA | ||
ICC | Supply Current | VI = VCC or GND, IO = 0 | 5.5 V | 20 | μA | ||
Ioff | Input/Output Power-Off Leakage Current | VI or VO = 0 to 5.5 V | 0 | 5 | μA | ||
Ci | Input Capacitance | VI = VCC or GND | 3.3 V | 2.1 | pF |