JAJSP00B August 2022 – January 2023 SN74LV244A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A | Y | CL = 15 pF | 7.5 | 12.5 | 1 | 15 | ns | ||
ten | OE | Y | CL = 15 pF | 8.9 | 14.6 | 1 | 17 | ns | ||
tdis | OE | Y | CL = 15 pF | 9.1 | 14.1 | 1 | 16 | ns | ||
tpd | A | Y | CL = 50 pF | 9.5 | 15.3 | 1 | 18 | ns | ||
ten | OE | Y | CL = 50 pF | 10.8 | 17.8 | 1 | 21 | ns | ||
tdis | OE | Y | CL = 50 pF | 13.4 | 19.2 | 1 | 21 | ns | ||
tsk(o) | CL = 50 pF | 2 | 2 | ns |