JAJSR23 august 2023 SN74LV393B-EP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | -55ºC to 125ºC | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 50 pF | 45 | 105 | 35 | MHz | ||||
tpd | CLK | QA | CL = 50 pF | 6.7 | 16.7 | 1 | 19 | ns | |
QB | 7.8 | 19.3 | 1 | 22 | |||||
QC | 8.7 | 21.5 | 1 | 24.5 | |||||
QD | 9.5 | 23.2 | 1 | 26.5 | |||||
tPHL | CLR | Qn | 6.8 | 15.8 | 1 | 18 |