JAJSQO3 june 2023 SN74LV6T17-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPD | A | Y | 1.8 V | CL = 15pF | 8.85 | 14 | 19.7 | 7.45 | 15.5 | 22.8 | nS |
CL = 50pF | 10.8 | 17.1 | 23.3 | 9.07 | 18.4 | 26.7 | |||||
2.5 V | CL = 15pF | 6.44 | 8.9 | 11 | 5.42 | 9.6 | 13.4 | ||||
CL = 50pF | 7.94 | 10.8 | 13.2 | 6.59 | 11.7 | 16 | |||||
3.3 V | CL = 15pF | 5.24 | 6.9 | 8.4 | 4.42 | 7.5 | 10.2 | ||||
CL = 50pF | 6.58 | 8.5 | 10.1 | 5.41 | 9.1 | 12.2 | |||||
5 V | CL = 15pF | 4.09 | 5.1 | 6.2 | 3.29 | 5.5 | 7.7 | ||||
CL = 50pF | 5.06 | 6.4 | 7.7 | 4.07 | 6.9 | 9.4 |