SCAS699C August 2003 – June 2014 SN74LVC16244A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through each VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | DGG | DGV | DL | UNIT | |
---|---|---|---|---|---|
48 PINS | 48 PINS | 48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 64.3 | 78.4 | 68.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.6 | 30.7 | 34.7 | |
RθJB | Junction-to-board thermal resistance | 31.5 | 41.8 | 41.0 | |
ψJT | Junction-to-top characterization parameter | 1.1 | 3.8 | 12.3 | |
ψJB | Junction-to-board characterization parameter | 31.2 | 41.3 | 40.4 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a |
PARAMETER | TEST CONDITIONS | VCC | –40°C TO 85°C | –40°C TO 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | V | |||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 1.7 | 1.7 | |||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | |||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.2 | V | |||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 0.7 | 0.7 | |||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | |||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±20 | μA | |||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±10 | ±10 | μA | |||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 20 | 20 | μA | ||||
3.6 V ≤ VI ≤ 5.5 V(2) | 20 | 20 | ||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 5.5 | pF | ||||||
Co | VO = VCC or GND | 3.3 V | 6 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C TO 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1.5 | 6.6 | 1 | 3.9 | 1 | 4.7 | 1.1 | 4.1 | ns |
ten | OE | Y | 1.5 | 7.5 | 1 | 4.7 | 1 | 5.8 | 1.0 | 4.6 | ns |
tdis | OE | Y | 1.5 | 10.3 | 1 | 5.3 | 1 | 6.2 | 1.8 | 5.8 | ns |
tsk(o) | 1 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C TO 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1.5 | 7.1 | 1 | 4.4 | 1 | 5.2 | 1.1 | 4.6 | ns |
ten | OE | Y | 1.5 | 8.0 | 1 | 6.0 | 1 | 6.3 | 1.0 | 5.1 | ns |
tdis | OE | Y | 1.5 | 10.8 | 1 | 5.7 | 1 | 6.7 | 1.8 | 6.3 | ns |
tsk(o) | 1.5 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | |||||||
Cpd | Power dissipation capacitance per buffer/driver |
Outputs enabled | f = 10 MHz | 33 | 35 | 39 | pF | ||
Outputs disabled | 2 | 3 | 4 |