SCES295Z June 2000 – November 2017 SN74LVC1G06
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | 6.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tj | Junction temperature | –65 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | |||
Machine Model (MM), per A115-A | 200 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | 5.5 | V | |
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G06 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
DBV (SOT-23) |
DCK (SC70) |
DRL (SOT-5X3) |
DRY (SON) |
DPW (X2SON) |
YZV (DSBGA) |
YZP (DSBGA) |
|||
5 PINS | 5 PINS | 5 PINS | 5 PINS | 5 PINS | 4 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 231.5 | 276.1 | 296.2 | 369.6 | 511 | 168.2 | 144.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 139.4 | 178.9 | 137.3 | 257.6 | 241.9 | 2.1 | 1.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 71.1 | 70.9 | 145.3 | 230.8 | 374.2 | 55.9 | 39.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 45.2 | 47 | 14.7 | 77.2 | 45 | 1.1 | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 70.7 | 69.3 | 145.9 | 231 | 373.3 | 56.3 | 39.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | N/A | 168 | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOL | High-level output voltage | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | V | |||
IOL = 4 mA | 1.65 V | 0.45 | ||||||
IOL = 8 mA | 2.3 V | 0.3 | ||||||
IOL = 16 mA | 3 V | 0.4 | ||||||
IOL = 24 mA | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 0.55 | ||||||
II | Inflection-point current | VI = 5.5 V or GND | A input | 0 to 5.5 V | ±1 | µA | ||
Ioff | Off-state current | VI or VO = 5.5 V | 0 | ±10 | µA | |||
ICC | VI = 5.5 V or GND, IO = 0 | 1.65 V to 5.5 V | 10 | µA | ||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | µA | ||||
CI | Input capacitance | VI = VCC or GND | 3.3 V | 4 | pF | |||
CO | Off-state capacitance | VO = VCC or GND | 3.3 V | 5 | pF |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tpd | Propagation delay | A | Y | 1.8 V ± 0.15 V | 2.2 | 6.5 | ns |
2.5 V ± 0.2 V | 1.1 | 4 | |||||
3.3 V ± 0.3 V | 1.2 | 4 | |||||
5 V ± 0.5 V | 1 | 3 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tpd | Propagation delay | A | Y | 1.8 V ± 0.15 V | 2.2 | 7 | ns |
2.5 V ± 0.2 V | 1.1 | 4.5 | |||||
3.3 V ± 0.3 V | 1.2 | 4.5 | |||||
5 V ± 0.5 V | 1 | 3.5 |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | f = 10 MHz | 1.8 V | 3 | pF |
2.5 V | 3 | ||||
3.3 V | 4 | ||||
5 V | 6 |