SCES218Y APRIL 1999 – November 2018 SN74LVC1G14
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The input due to the push button switches multiple times, causing the output of a non Schmitt-trigger device to trigger multiple times, while the Schmitt-trigger input device with RC delay limits the output pulse to a single pulse desired by the user. The separated positive and negative input voltage threshold values, see Figure 9, prevent multiple triggers from occurring.