JAJSRJ5 October 2023 SN74LVC2G100-Q1
ADVMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.65 V | 0.4 | 1.3 | 0.4 | 1.3 | V | |||||
VT+ | Positive-going input threshold voltage | 1.95 V | 0.6 | 1.5 | 0.6 | 1.5 | V | |||||
VT+ | Positive-going input threshold voltage | 2.3 V | 0.8 | 1.7 | 0.8 | 1.7 | V | |||||
VT+ | Positive-going input threshold voltage | 2.5 V | 0.8 | 1.7 | 0.8 | 1.7 | V | |||||
VT+ | Positive-going input threshold voltage | 2.7 V | 0.8 | 2 | 0.8 | 2 | V | |||||
VT+ | Positive-going input threshold voltage | 3 V | 0.9 | 2 | 0.9 | 2 | V | |||||
VT+ | Positive-going input threshold voltage | 3.6 V | 1.1 | 2 | 1.1 | 2 | V | |||||
VT- | Negative-going input threshold voltage | 1.65 V | 0.2 | 0.9 | 0.2 | 0.9 | V | |||||
VT- | Negative-going input threshold voltage | 1.95 V | 0.3 | 1 | 0.3 | 1 | V | |||||
VT- | Negative-going input threshold voltage | 2.3 V | 0.4 | 1.2 | 0.4 | 1.2 | V | |||||
VT- | Negative-going input threshold voltage | 2.5 V | 0.4 | 1.2 | 0.4 | 1.2 | V | |||||
VT- | Negative-going input threshold voltage | 2.7 V | 0.4 | 1.4 | 0.4 | 1.4 | V | |||||
VT- | Negative-going input threshold voltage | 3 V | 0.6 | 1.5 | 0.6 | 1.5 | V | |||||
VT- | Negative-going input threshold voltage | 3.6 V | 0.8 | 1.7 | 0.8 | 1.7 | V | |||||
ΔVT | Hysteresis (VT+ − VT−) | 1.65 V | 0.1 | 1.2 | 0.1 | 1.2 | V | |||||
ΔVT | Hysteresis (VT+ − VT−) | 1.95 V | 0.2 | 1.3 | 0.2 | 1.3 | V | |||||
ΔVT | Hysteresis (VT+ − VT−) | 2.3 V | 0.3 | 1.3 | 0.3 | 1.3 | V | |||||
ΔVT | Hysteresis (VT+ − VT−) | 2.5 V | 0.3 | 1.3 | 0.3 | 1.3 | V | |||||
ΔVT | Hysteresis (VT+ − VT−) | 2.7 V | 0.3 | 1.1 | 0.3 | 1.1 | V | |||||
ΔVT | Hysteresis (VT+ − VT−) | 3 V | 0.3 | 1.2 | 0.3 | 1.2 | V | |||||
ΔVT | Hysteresis (VT+ − VT−) | 3.6 V | 0.3 | 1.2 | 0.3 | 1.2 | V | |||||
VOH | IOH= –100 μA | 1.2 V to 3.6 V | VCC - 0.2 | VCC - 0.2 | VCC - 0.2 | V | ||||||
IOH= –4 mA | 1.65 V | 1.29 | 1.2 | 1.2 | ||||||||
IOH= –8 mA | 2.3 V | 1.9 | 1.7 | 1.75 | ||||||||
IOH= –12 mA | 2.7 V | 2.2 | 2.2 | 2.2 | ||||||||
3 V | 2.4 | 2.4 | 2.4 | |||||||||
IOH= –24 mA | 3 V | 2.3 | 2.2 | 2.2 | ||||||||
VOL | IOH= 100 μA | 1.65 V to 3.6 V | 0.1 | 0.2 | 0.2 | V | ||||||
IOH= 4 mA | 1.65 V | 0.24 | 0.45 | 0.45 | ||||||||
IOH= 8 mA | 2.3 V | 0.3 | 0.7 | 0.7 | ||||||||
IOH= 12 mA | 2.7 V | 0.4 | ||||||||||
IOH= 24 mA | 3 V | 0.55 | 0.55 | 0.55 | ||||||||
II | VI = VCC or GND | 3.6 V | ±1 | ±5 | ±5 | µA | ||||||
Ioff | VI or VO = VCC | 0 V | ±1 | ±10 | ±10 | µA | ||||||
ICC | VI = VCC or GND, IO = 0 | 3.6 V | 1 | 10 | 40 | µA | ||||||
ΔICC | One input at VCC - 0.6 V, other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | 500 | 5000 | µA | ||||||
CI | VI = VCC or GND | 3.3 V | 4.41 | 4.9 | 5.39 | pF | ||||||
CO | VO = VCC or GND | 3.3 V | 6.3 | pF | ||||||||
CPD | f = 10 MHz | 1.8 V | 12 | pF | ||||||||
CPD | f = 10 MHz | 2.5 V | 15 | pF | ||||||||
CPD | f = 10 MHz | 3.3 V | 17 | pF | ||||||||
CPD | f = 10 MHz | 1.8 V | 19 | pF | ||||||||
2.5 V | 22 | |||||||||||
3.3 V | 24 | |||||||||||
CPD | Outputs disabled, f = 10 MHz | 1.8 V | 2 | pF | ||||||||
2.5 V | 3 | |||||||||||
3.3 V | 4 |