SCAS296O January   1993  – July 2014 SN54LVC374A , SN74LVC374A

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Simplified Schematic
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Handling Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements, SN54LVC374A
    7. 6.7  Timing Requirements, SN74LVC374A
    8. 6.8  Timing Requirements, SN74LVC374A
    9. 6.9  Switching Characteristics, SN54LVC374A
    10. 6.10 Switching Characteristics, SN74LVC374A
    11. 6.11 Switching Characteristics, SN74LVC374A
    12. 6.12 Operating Characteristics
    13. 6.13 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. 9 Applications and Implementation
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
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DGV|20
  • DB|20
  • NS|20
  • N|20
  • DW|20
  • PW|20
  • RGY|20
サーマルパッド・メカニカル・データ
発注情報

9 Applications and Implementation

9.1 Application Information

The SN74LVC374A is a high-drive CMOS device that can be used for a multitude of bus interface type applications where the data needs to be retained or latched. It can produce 32 mA of drive current at 3.3 V; therefore, making it ideal for driving multiple outputs and good for high speed applications up to 100 MHz. The inputs are 5.5-V tolerant allowing it to translate down to VCC.

9.2 Typical Application

app_sche_cas296.gif

9.2.1 Design Requirements

This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads so routing and load conditions should be considered to prevent ringing.

9.2.2 Detailed Design Procedure

  1. Recommended Input conditions
  2. Recommend output conditions
    • Load currents should not exceed 25 mA per output and 50 mA total for the part.
    • Outputs should not be pulled above VCC.

9.2.3 Application Curves

A001_scas296.gifFigure 4. ICC vs Frequency